Analog for Altera FPGAs

Texas Instruments is the approved and tested vendor for the analog solution around the Altera® FPGAs and CPLDs. TI works closely with Altera® to recommend the best power management, clocking, data converter, and other analog solutions for a wide variety of applications.

Analog for Altara FPGAs Solutions GuideAnalog for Altera® FPGAs
(PDF, 3MB)

Download Now!

 

 

TI and Altera Ease the Design Process with Compatible Evaluation Tools

TI and Altera Deliver a Complete Wideband Tx, Rx and DPD-Feedback RF Solution

Description

The TI and Altera Arria V FPGA RF Development Kit – includes all of the hardware and software needed for RF transmit, receive and digital pre-distortion feedback helping you to reduce RF system design and validation time from months to weeks.

 

 

High Speed ADC to HSMC (Altera) Header Adaptor Card

Description

The HSMC-ADC-Bridge passive interconnect board enables the output of TI’s LVDS output high speed ADCs to be directly connected to a standard HSMC interconnect header, a typical input on the latest Altera FPGA EVMs

The HSMC-ADC-Bridge passive interconnect board enables the output of TI’s LVDS output high speed ADCs to be directly connected to a standard HSMC interconnect header, a typical input on the latest Altera FPGA EVMs. This enables users of TI’s high speed data converter EVMs to directly interface to Altera FPGA’s for prototyping purposes, saving the time and cost of producing a custom prototyping board.

ArriaV-TI-ADAPTER

Description

The Arria V-TI-ADAPTER is an adapter that enables TI’s TSW1266 quadrated receive/DPD-observation path EVM and TSW30H84 transmit EVM to simultaneously connect to the Arria V development kit from Altera. When used together the TSW1266, TSW30H84 and Arria V development kit enables the testing and development of advanced DPD hardware and software platforms for up to 500MHz of observation bandwidth





Back to top