Introducing Delfino™ MCUs

TI´s new name for our rapidly expanding series of floating point microcontrollers

Technical resources

C2834x Floating Point MCUs

Related products



While you may already know TI’s C2000™ F28x flash versions of this floating-point series, the all new C2834x brings floating-point processing to performance-hungry real-time control applications. The C2834x devices double performance to 300 MHz and include 516 KB of high speed RAM memory.

The new Delfino devices are supported by two new modular controlCARD tools designed to jump start development of real-time control applications such as servo drives, renewable energy, power line monitoring and driver assistance.

Click diagram to enlarge
enlargeEnlarge

Key features

  • 2x performance lift with 300 MHz C28x core
  • 32-bit floating-point precision
  • Up to 65 ps resolution PWM modules
  • Multiple capture and 32-bit QEP modules
  • Code compatibility across C2000 platform
  • Modular controlCARD based development

Key benefits

  • Performance boost enables smarter, more efficient applications
  • Flexible real-time control peripherals enable optimized control loops
  • Scalable platform and innovative tools for reduced development cost and time to market
Learn more: Delfino Technical Overview

Availability

C2000 32-bit MCU Portfolio: Code compatible solutions scaling from 40MHz to 300MHz

C2834x Delfino floating-point controllers overview

New MCU tools make development easier

New MCU tools make development easier

Introducing new development tools for energy-efficient and ultra-low power applications.
New Interactive MCU Selection Tool

New interactive MCU selection tool

Try our new device selection tool to discover a microcontroller with all the features and functions you need.
Sign-up for a my.TI account

Sign-up for a my.TI account

and check the C2000 preferences under Microcontrollers to get more information on this TI family of MCUs.