TI Precision Amplifier Quickstart Kit

The perfect starting point for your amplifier designs

remoteThe TI Precision Amplifier Quickstart Kit simplifies op amp selection, design, and evaluation with a sample kit of two best-in-class bandwidth and noise performance amplifiers for low-power, low-voltage and wide supply designs, and a DIP Adapter EVM for fastest prototyping. Order now to to receive samples of the OPA313, OPA314,OPA171, and OPA170 plus our unique DIP Adapter EVM kit evaluate these products and create the design perfect for your application.

Design:TINA SPICE Models and Starter Circuits make initial evaluation easy and fast

Share: TI's E2E forum offers you worldwide support for your amplifier design needs at E2E.ti.com

Learn: Solve amplifier design challenges with an industry expert at ti.com/thesignal

Build:Two-family sample kit and DIP Adapter EVM makes evaluation simple

Low Supply: OPA31x Family: Best-in-class bandwidth and noise for the power, single supply RRIO operational amplifiers
Device Channels Packages Iq (max, mA) Bandwidth (MHz) Slew Rate (V/us) Offset (max, mV) Noise (nV/rtHz) Supply Range (min to max) Price (single, 1k)
OPA313
  Single SC70, SOT23 0.06 1 0.5 2.5 25 1.8 to 5.5V 0.3
Dual SOB, MSOP, DFN
Quad TSSOP
OPA314
  Single SC70, SOT23 0.19 3 1.5 2.5 14 1.8 to 5.5V 0.3
Dual SOB, MSOP, DFN
Quad TSSOP
Wide Supply: OPA17x Family: Micro-package and industrial supply voltage (2.7 to 36 V) with RRO simplies both single and split-supply
OPA170
  Single SC70, SOT23, SOT553 0.145 1.2 0.4 1.8 19 2.7 to 36V 0.4
Dual SOB, MSOP, DFN
Quad TSSOP
OPA171
  Single SC70, SOT23, SOT553 0.595 3 1.5 1.8 14 2.7 to 36V 0.4
Dual SOB, MSOP, DFN
Quad TSSOP

Explore TI's most popular op amps for industrial, communications, consumer, and audio applications– Download the latest Precision Op Amp Guide 



Get Your Quickstart Kit Now!

   Order Samples   

 

   Order DIP Adapter   

TI Precision Analog Making Analog Easy!