Radio + MCU + Flash + USB + Software for Free
Texas Instruments provides an extensive family of Low-Power RF System-on-Chips that can serve as both a complete microcontroller and an RF transceiver. TI first introduced the CC1110, CC2510 and CC2430 family of devices and today our Low-Power RF SoC’s are running in millions of units in various successful products ranging from toys and educational devices to industrial metering products.
Join the growing community of successful companies making innovative and cost-effective RF applications with our RF System-on-Chips!
Benefits:
- Complete MCU & RF solution on one monolithic chip
- Same excellent RF performance as CC1101, CC2500 and CC2420
- Software for free for SimpliciTI™, Wireless M-Bus, IEEE 802.15.4 MAC and ZigBee®
|
| Device |
Description |
| CC1110/CC1111 |
Sub-1 GHz SoC with enhanced 8051 MCU, up to 32 kB programmable Flash memory and optional USB |
| CC2430/CC2431 |
2.4 GHz SoC specifically tailored for IEEE 802.15.4 and ZigBee® applications; CC2430 comes in three different flash versions: 32/64/128 kB of Flash memory. USB optional |
| CC2510/CC2511 |
2.4 GHz, Low-Power SoC with integrated MCU, up to 32 kB Flash memory and optional full-speed integrated USB |
|
|
| |
Applications
- Consumer electronics
- Wireless keyboard/mouse
- Wireless gaming accessories
- Wireless voice audio
- Sport and leisure equipment
- Remote controls
- Alarm and Security
- Automatic Meter Reader
- Industrial monitoring and control
- Home and building automation
|
Features
- 8/16/32 kB in-system programmable flash
- Power consumption down to 0.5 µA with RC running
- RF SoCs can run on CR2032 coin cell batteries
- Single-cycle 8051 MCU core running at up to 32 MHz
- 5 DMA channels for effective internal data transfer
- Integrated high performance sub-1 or 2.4 GHz RF transceiver
- Software protocols available for free
- Full-speed USB 2.0 controller
- 8-inputs 7-12 bit ADC and 2x I2S/UART/SPI interfaces for interaction with external sensors
- LCD displays and other external circuitry
- Integrated high performance sub-1 or 2.4 GHz RF transceiver
|
|
NEW CC1110/CC2510DK Mini Kits include:
- 2 x SmartRF CC1110 or CC2510 target boards
- 1 x CC Debugger
- Cables
- Batteries
- CD with evaluation version of the IAR EW8051 (a free 16kb kickstart version is also available for full evaluation of SimpliciTI software)
- Documentation
Hardware Development Kit Includes
- USB for PC
- LCD display controlled by RF SoC via 12C
- RS232 connected to RF SoC UART
- RF SoC mounted on Evaluation module with SMA antenna connector; perfect for testing
- 1 RF SoC with RF, MCU, full speed USB 2.0, Flash and RAM
- Joystick controlled by RF SoC ADC
- 21 general I/O pins on RF SoC available for development
- Socket for evaluation module
- LEDs controlled by dedicated I/O pins on RF SoCs
|
Low-Power RF System-on-Chip resources
Software Examples Using USB
Audio and frequency hopping
Controlling external peripherals:
Optimizing power consumption:
Other support tools:
|
|
Using integrated SoC peripherals:
How do I choose an antenna?
How long will the range be?
IAR Embedded Workbench
IAR Embedded Workbench for 8051 provides and IDE including project manager, editor, build tools and debugger for all TI RF SoC devices.
Benefits include:
- Create source files and projects, build and debug in simulator or on hardware in one workflow
- Compact and efficient code with optimizing compiler
- Code templates and examples included
- Built-in plugins for differenct HW debug systems
|
|
Software for free download!
|