The new ADS1115 family is the industry’s smallest 16-bit ADC with its ultra-tiny, leadless QFN package that measures only 2.0 x 1.5 x 0.4 mm. The ADS1115 family achieves unmatched system space savings along with product family options for scalable integration. Designed for precision, power efficiency, and ease of implementation, the ADS1115 family performs conversions at programmable data rates up to 860 SPS, consuming just 150 µA (typical) of supply current and operating down to 2 V. This family also includes 12-bit versions for increased flexibility.
Share and Stay Informed
Use the button below to email this page, add to your bookmarks, or post to your favorite social bookmarking site. Mouse over to see all the options.