ADS5263 high-resolution
ADC for medical imaging

Highly integrated 16-bit quad-channel analog-to-digital converter (ADC) with high sampling frequency of up to
100 MSPS for high-end medical imaging systems.

Key features and benefits

  • 16-bit resolution with up to 100 MSPS sampling frequency for highest performance
  • SNR of 84.6 dBFS at 10 MHz for best image quality
  • Low-power consumption of 380 mW/channel for compact medical imaging systems
  • 14-bit and 16-bit resolution modes to switch between low-power and high-speed, high-resolution operation
  • Quad-channel in 9 mm x 9 mm QFN package brings 50% board space savings
  • Non-magnetic package option allows for operation in a strong magnetic field such as in magnetic resonance imaging (MRI) and other high-resolution applications

Watch ADS5263 - most compact ADC for medical imaging video

video platform video management video solutions video player

ADS5263 Product Package Dimensions

Medical Imaging system block diagrams

Other highly optimized Analog products for medical applications

The ADS5263 is the latest addition to TI’s extensive line of highly optimized Analog products for medical applications including:

AFEs for high-end ultrasound systems

  • View Product Info AFE5807: 8-channel Analog Front End with Passive CW Mixer for Ultrasound
  • View Product Info AFE5808: 8-channel Analog Front End with Passive CW Mixer for Ultrasound

Ultrasound transmitter

  • View Product Info TX810: 8-Channel, Programmable T/R Switch for Ultrasound

AFEs for portable to mid-range ultrasound systems

  • View Product Info AFE5805: 8-Channel Analog Front-End for Ultrasound
  • View Product Info AFE5804: 8-Channel Analog Front-End for Ultrasound

AFEs for ECG/EEG and other patient monitoring applications


AFEs for handheld ultrasound systems


Learn more about TI in Medical

All devices join TI’s full portfolio of semiconductor solutions for medical applications including embedded processing, analog, power management and wireless connectivity solutions allowing manufacturers to bring innovative medical electronics designs to market faster.





Back to top



Conversion Page