• View this page for 
  •   United States (In English)

Datasheets, Samples & EVMs 

Enhanced lifetime and packaging

The ADS54XX data converters are excellent for space/ aerospace high-performance applications. They are specified over the full military temperature range (-55° to 125°C), are latch-up free and are tested to a total ionizing dose (TID) up to 150 K rad.

View the following enhanced analog-to-digital converters below:

Ultimate-Performance ADCs

High Speed and Resolution with Buffered Inputs

TI's portfolio of small-form factor, high impedance input, bipolar junction transistor ADCs deliver the highest speed, resolution, dynamic performance and widest operational envelope in the industry. Whether you are designing for wideband communications, advanced avionics or test and measurement, TI provides your design with the performance characteristics required to win in the marketplace.
That's High Performance Analog >> Your Way™.

Device ADS5400
Resolution (Bits) 12
Speed (MSPS) 1000
SNR (dBFS) 59
SFDR (dBc) 78
SINAD (dBc) 57.8

 

Device ADS5485 ADS5483 ADS5481
Resolution (Bits) 16 16 16
Speed (MSPS) 200 135 80
SNR (dBFS) 75 79 80.6
SFDR (dBc) 87 97 98
SINAD (dBc) 73.7 77.8 79.5
chart

 

Device ADS54RF63 ADS5463 ADS5474
Resolution (Bits) 12 12 14
Speed (MSPS) 550 500 400
SNR (dBFS) 61.9* 65.3 70.2
SFDR (dBc) 75* 82 86
SINAD (dBc) 60.1* 64.1 68.9
*Indicates an IF of 450 MHz
chart

 

Key Features:
•  Built with TI’s BiCom3™ SiGe process
•  Fully buffered inputs
  
•  High-impedance input
•  Flat gain response
•  Latch-up immunity
Key Applications:
•  Communications
•  Test and measurement
•  Advanced avionics

 

 

Digitizer Solutions Board

Digitizer Solutions Board
12-bit, 2.2 GSPS digitizer solutions board enables rapid evaluation and prototyping of interleaved system for wide-bandwidth communications, military and test applications.

Guides

Amplifier and Data Converter Guide Amplifier and Data Converter Guide
(slyb115c.pdf, 8.71 MB)
Download

 

Communications Infrastructure Guide Communications Infrastructure Guide
(sstc001g.pdf, 1.69 MB)
Download

Communities: Forums, Videos, Blogs