Datasheets, Samples & EVMsEnhanced lifetime and packagingThe ADS54XX data converters are excellent for space/ aerospace high-performance applications. They are specified over the full military temperature range (-55° to 125°C), are latch-up free and are tested to a total ionizing dose (TID) up to 150 K rad.View the following enhanced analog-to-digital converters below: |
Ultimate-Performance ADCsHigh Speed and Resolution with Buffered Inputs
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||