TI Bluetooth low energy
NEW! Over-the-Air download updates your Bluetooth low energy device directly from your smartphone
TI's newest BLE-Stack 1.3 includes over-the-air firmware downloads (OTA or OAD), which enable updates to the CC2540 and CC2541 firmware to be downloaded from a central device, such as a phone, tablet or PC onto the CC2540/1 system-on-chip (SoC) directly over the RF link. The OAD feature helps customers save time and simplifies the software upgrade process, leaving more time to design and create new Bluetooth low energy devices and applications.
TI's Bluetooth low energy device for sensor applications is a true one-chip integrated solution. Combined with TI's protocol stack, profile software and application support, the CC254x SoC family forms the market's most flexible and cost-effective single-mode Bluetooth low energy solution. Paired with an extensive selection of support collateral such as development tools, technical documentation, reference designs and application expertise, TI's solutions simplifies your design and speeds time to market for your Bluetooth low energy application.
- Complete solution - 2.4 GHz CC254x system-on-chip, TI protocol stack, profile software and application support.
- Profiles with associated sample applications - for heart rate sensor, health thermometer, blood pressure sensor, find me, proximity, remote control (soft command), watch (time / network availability), emulated keyboard/dongle (HID), time, and alert notification.
- Ultra-low power consumption – enables sensor applications to operate for >1 year on a coin cell battery
- Leading RF performance – up to +97 dB link budget and excellent coexistence with other 2.4-GHz devices
- One-chip integrated solution - controller, host and application on one 6x6mm device. Applications can be written directly onto the CC254x, which supports both analog and digital peripherals.
- Flash-based and flexible device - firmware can be updated in the field and persistent data can be stored on-chip
- Support - easy-to-use development tools, technical documentation, reference designs and application expertise.
- Single mode and dual mode – as a supplier of both single mode and dual mode Bluetooth low energy solutions, TI delivers fully tested and robust ecosystem solutions – from smart sensors to smart phones.
|