Share and Stay Informed
Use the button below to email this page, add to your bookmarks, or post to your favorite social bookmarking site. Mouse over to see all the options.
Video
TI Bluetooth low energy:
TI's Bluetooth low energy device for sensor applications is a true one-chip integrated solution. Combined with TI's protocol stack, profile software and application support, the CC254x system-on-chip (SoC) family forms the market's most flexible and cost-effective single-mode Bluetooth low energy solution. Paired with an extensive selection of support collateral such as development tools, technical documentation, reference designs and application expertise, TI's solutions simplifies your design and speeds time to market for your Bluetooth low energy application.
Complete solution - 2.4 GHz CC254x system-on-chip, TI protocol stack, profile software and application support.
Profiles with associated sample applications - for heart rate sensor, health thermometer, blood pressure sensor, find me, proximity, remote control (soft command), watch (time / network availability), emulated keyboard/dongle (HID), time, and alert notification.
Ultra-low power consumption – enables sensor applications to operate for >1 year on a coin cell battery
Leading RF performance – up to +97 dB link budget and excellent coexistence with other 2.4-GHz devices
One-chip integrated solution - controller, host and application on one 6x6mm device. Applications can be written directly onto the CC254x, which supports both analog and digital peripherals.
Flash-based and flexible device - firmware can be updated in the field and persistent data can be stored on-chip
Support - easy-to-use development tools, technical documentation, reference designs and application expertise.
Single mode and dual mode – as a supplier of both single mode and dual mode Bluetooth low energy solutions, TI delivers fully tested and robust ecosystem solutions – from smart sensors to smart phones.
Development Kits
TI's CC254x kits for single-mode Bluetooth low energy applications provides developers with a comprehensive hardware performance test platform and generic software development environment.
CC2541 Evaluation Module Kit