Industry's most efficient boost charger for nano power energy harvesting applications

Optimal efficiency increases harvested energy by 30% to 70%

Industry's most efficient boost converter / charger for ultra-low power energy harvesting applications

The bq25504 is a highly efficient boost charger IC for nano (ultra-low) power energy harvesting and management applications. The device manages microwatts (µW) to milliwatts (mW) of power generated from a variety of sources such as solar, thermal electric, electromagnetic and vibration energy.

Its low quiescent current, high conversion efficiency, and flexibility in interfacing to a variety of energy sources and energy storage elements makes the IC unique to the market. The device's unique properties can be best illustrated in a solar panel example. Under certain operating conditions, with comparable light intensity, the bq25504 can increase the usable harvested energy by 30% to 70%, which allows for the reduction in the solar panel collection area, the number of solar panels required and the charging time; all of which help to reduce the cost of end equipment solutions.

Key benefits and features

  • Low quiescent current (330nA typ) and high conversion efficiency maximizes the energy extracted from the energy harvester.
  • Maximum power point tracking (MPPT) optimizes energy extracted from DC harvesters such as solar panels and thermo electric generators under varying light and thermal conditions respectively.
  • User programmable settings allows the IC to be used with a variety of energy sources and energy storage elements (different battery chemistries or super capacitors)

Key benefits and features

  • Low cold start voltage (330mV typ) allows the device to startup from single cell solar panels (under low light), TEG with low temperature differences and other low voltage sources.
  • Battery OK indicator allows conditional enabling of external loads and protects the storage element.

Overview Image - bq25504

Wireless sensor networks (WSN) applications

  • Agriculture (gravity feed systems, water tank levels, pump levels)
  • Air pollution
  • Area monitoring
  • Forest fire detection
  • Greenhouse monitoring
  • Home and building automation
  • Industrial monitoring
  • Landslide detection
  • Machine health monitoring (machinery condition-based systems)
  • Structural monitoring (monitor movement within buildings and infrastructure, monitor assets, retrieve daily data)
  • Waste/water monitoring

Applications

  • Consumer electronics
  • Computer peripherals
  • Industrial
  • Medical
  • High reliability

bq25504 - Solar Application Schematic

Solar Schematic - bq25504




Back to top

SupplyFrame