TI's new CC2530 is a true system-on-chip solution tailored for IEEE 802.15.4, ZigBee, ZigBee RF4CE and Smart Energy applications. With its large flash memory of up to 256 KB, the CC2530 is ideal for ZigBee PRO applications. The 64 KB and up versions support the new RemoTI™ stack for ZigBee RF4CE, which is the industry's first ZigBee RF4CE-compliant protocol stack, and larger memory sizes will allow for on-chip, over-the-air-download to support in-system reprogramming. Additionally, the CC2530 combines a fully integrated, high-performance RF transceiver with an 8051 MCU, 8 KB of RAM, 32/64/128/256 KB of Flash memory, and
other powerful supporting features and peripherals.
That's High Performance Analog>>Your Way™
CC2530 Key Features
CC2530 Key Features
Up to 256 KB Flash/8 KB of RAM
Excellent link budget (102 dBm)
49 dB adjacent channel rejection (best in class)
Four flexible power modes for reduced power consumption