Industry's Lowest Phase Noise Frequency Synthesizer

TI's new LMX2581 wideband frequency synthesizer with integrated VCO outputs delivers the industry's best phase noise performance. The LMX2581's low noise PLL and industry's highest phase detector frequency outperforms the competition to achieve the flexibility of a wideband frequency synthesizer without compromising system performance.

The highly-integrated LMX2581 combines a ΔΣ fractional-N PLL, a multi-core VCO with tank circuit, optional frequency divider, two differential RF output buffers that can deliver +10 dBm single-ended on each side, and several low-noise, high-precision LDOs to enable lower cost systems in a number of applications, including wireless infrastructure, defense and aerospace, radar, test and measurement, and medical imaging.



Key Features

  • Generates any frequency from 50 MHz to 3.76 GHz
  • High performance PLL improves RF sensitivity
    • -229 dBc/Hz normalized PLL phase noise
    • -120.8 dBc/Hz normalized PLL 1/f noise
  • 200 MHz phase detector frequency
  • Integer and fractional PLL modes: multi-order ΔΣ with optional dithering for spur reduction
  • Broadband multi-core VCO tuning range from 1880 to 3760 MHz
  • Dual differential outputs, programmable from -4 to +10 dBm
  • Option to bypass internal VCO to support an external VCO

Design Resources

LMX2581 Phase Noise

Featured Frequency Synthesizers

  LMX2581 LMX2541 LMX2531
Frequency Range (MHz) 50 to 3760 32 to 4000 553 to 3132
Number of Outputs 2 1 1
Output Format Differential Single-Ended Single-Ended
VCO Integration Internal/External Internal/External Internal
In-Band Spur (dBc) -46 -40 -35
PLL Normalized Phase Noise (dBc/Hz) -229 -225.4 -212
PLL Normalized 1/f Noise (dBc/Hz) -119 -124.5 -104
Max Phase Detector Frequency (MHz) 200 104 32
  Samples & Buy Samples & Buy Samples & Buy

 

Wireless Infrastructure System Diagram

Wireless Infrastructure System Diagram LMH6882 LMH6521 ADC16DV160 ADS42JB69 DAC34SH84 TRF3705TRF3705LMX2581 LMX2581 LMK04826 LMK04828 LMK04800 Family

 

Videos

Video Platform Video Management Video Solutions Video Player

 



Back to top