Giga Sample (GSPS) Analog-to-Digital Converters (ADCs)
Industry's Fastest 12-bit ADC Family Enables a New Generation of SDR Architectures
Texas Instruments enables a new generation of high dynamic range, wide bandwidth software-defined radio (SDR) architectures and applications.
With the industry's fastest 12-bit ADC family, ADC12D1800/1600/1000, TI continues to expand its portfolio of GSPS ADCs which pair with TI's wideband amplifiers and low-noise clock & timing solutions to meet SDR's need for superior analog performance to recover data with very high sensitivity from multiple channel and RF applications requiring:
- Wide input bandwidth
- Frequency flexibility
- Multiple mixing stages
- Simultaneous reception of multiple channels or band-limited signals
- Any combination of the above
Key Applications
- Wideband communications
- Multi-standard/multi-carrier base stations
- Military communications/signal intelligence
- Data acquisition
- RADAR/LIDAR
- Optical networks
- Microwave backhaul
- Multi-tuner set-top boxes
Featured Product
ADC12D1800 - 12-bit, single 3.6 GSPS ultra-high speed ADC:
Brochure
RF-Sampling and GSPS ADCs
Download
Related Products
- Data Converters
- Amplifiers
- Clocks & Timers (Jitter Cleaners, PLLs)
- Wireless Comms
| Resolution | Channels | Max Sampling Rate (GSPS) | |||||
| 0.5 GSPS | 1.0 GSPS | 1.5 GSPS | 2.0 GSPS | 3.0 GSPS | 3.6 GSPS | ||
| 12-bit | Single | ADC12D500RF | ADC12D800RF | ADC12D1000 ADC12D1000RF |
ADC12D1600 ADC12D1600RF |
ADC12D1800 ADC12D1800RF |
|
| Dual | ADC12D500RF ADC12D800RF |
ADC12D1000 ADC12D1000RF |
ADC12D1600 ADC12D1600RF |
ADC12D1800 ADC12D1800RF |
|||
Software-Defined Radio vs Traditional Hardware-Defined Radio
In multi-channel and RF systems, hardware defined radio (HDR) implementations require a significant amount of analog signal processing for every channel, leading to larger board size, increased analog design complexity, limited flexibility, and RF interference susceptibility.
With the SDR approach, signal processing is moved to the digital domain—providing various benefits:
- Low analog complexity
- Less susceptibility for RF interference
- Unlimited flexibility
- Analog power does not increase with increased Rx channels
Traditional HDR Solution
- High analog complexity
- RF interference susceptibility
- Limited flexibility
- Redesign required for any additional features
- Analog power, area and weight scales with channels
- Spurious Free Dynamic Range (SFDR)
- Effective Number of Bits (ENOB)
- Signal-to-Noise Ratio (SNR)
New Wideband SDR Solution
- Low analog complexity
- Less susceptibility to RF interference
- Unlimited flexibility
- Analog power does not increase with increased Rx channels
- Low power, small size, and lighter weight
- Noise Floor
- Intermodulation Distortion (IMD)
- Noise Power Ratio (NPR)

Cart