TI and Altera Deliver a Complete Wideband Tx, Rx and DPD-Feedback
RF Solution
Development Platform based on TI's High-Speed Analog Frontend Solution and Altera's Arria® V FPGAs

The TI and Altera Arria V FPGA RF Development Kit – a complete set of RF development tools and software that simplify RF prototyping for systems based on Altera's Arria® V FPGAs. The Arria V FPGA RF Development Kit includes all of the hardware and software needed for RF transmit, receive and digital pre-distortion feedback helping you to reduce RF system design and validation time from months to weeks.

With the TI/Altera Arria V FPGA RF Development Kit prototype and test on a development platform
that provides:
- Up to 500 MHz of transmit and feedback bandwidth, enabling 100 MHz of transmit bandwidth with fifth order pre-distortion correction.
- Up to 75 MHz of main/diversity receive bandwidth with 14-bit resolution and 31.5 dB of gain range for demanding multi-carrier 3G and 4G standards.
- Low-phase-noise fractional PLL/VCO to provide local oscillator for transmit, receive and feedback mixers and modulators.
Extensive RF Evaluation Modules from TI:
![]() |
TSW30SH84EVM | TSW30H84 Complete RF transmit reference design that includes TI's DA34H84, the industry's lowest power 4-channel, 16-bit digital-to-analog converter at 1.25 GSPS |
![]() |
TSW1266EVM | A digital pre-distortion feedback reference design |
![]() |
TSW1265EVM | A wideband dual receiver reference design, which includes the ADS4249, the industry's lowest power dual, 14-bit ADC |
![]() |
TSW3065EVM | A standalone local oscillator source designed with the TRF3765 integer and fractional PLL/VCO |
![]() |
HSMC-ADC-Bridge Arria V-TI-ADAPTER |
HSMC-ADC-Bridge and Arria V-TI-ADAPTER to interface TI and Altera hardware |
Availability and Pricing:
TI / Altera Arria V FPGA RF Development Kit available today from Arrow Electronics for US $6,299.

Cart