Digital Power  
A broad portfolio of flexible and configurable solutions for AC/DC and DC/DC designs

TI provides power designers with a broad portfolio of processors, controllers and drivers as well as module solutions to solve any digital power system design challenge. Whether designing for isolated or non-isolated solutions from AC/DC to DC/DC point-of-load, TI's flexible, customizable and intuitive digital power portfolio enables a variety of solutions.
Digital Power
Fusion Digital Power™
Product Features Package
UCD9220 Dual-output, multi-phase synchronous buck controller that can support various point-of-load configurations QFN-48
UCD9240 Fully Configurable Multi-Output and Multi-Phase Non-Isolated DC/DC PWM Controller. Controls up to four voltage rails and up to eight phases. 64VQFN, 80TQFP
UCD7230 Digital Control Compatible Synchronous Buck 4-A Drivers with Current Sense Condition. Dual Current Limit Protection with Independently Adjustable Thresholds 20HTSSOP, 20QFN
PTD08A010W 10A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module 12DIP MODULE-TH
PTD08A020W 20A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module 12DIP MODULE-TH
 
C2000™ High Performance MCUs
Product Features Package
C28x Delfino™
Floating-point MCUs
The new C2834x brings floating-point processing to performance-hungry real-time control applications, and offers double performance to 300 MHz and include 516 KB of single cycle access RAM memory. 179BGA, 176LQFP, 128LQFP, 100BGA, 100LQFP
F28x Delfino™ Floating-point
MCUs with Flash
Highly integrated, high-performance solutions for demanding control applications with flash. LQFP (PGF) 176, BGA MICROSTAR (ZHH) 179, BGA (ZJZ) 176
F28x Piccolo Series The F2802x Piccolo™ family of microcontrollers provides the power of the C28x™ core coupled with highly integrated control peripherals in low pin-count devices. TSSOP (DA) 38
F28x Fixed-point Series 32-Bit Digital Signal Controller with ROM BGA (GGM) 100, LQFP (PZ) 100, BGA MICROSTAR (ZGM) 100
F24x 16-bit Series Up to 40 MIPS operation, three power-down modes, code compatible, control-optimized, JTAG scan-based emulation, 3.3-V and 5-V designs 144LQFP, 100LQFP, 64TQFP, 64QFP, 32LQFP,

Key features

  • Easily programmed
  • All-in-one power solution
  • Supports voltage tracking, margining, sequencing and monitoring
  • Supported by Digital Power™ designer, a full-featured, PC-based design tool to simulate, configure and monitor power supply performance.
  

Key applications

  • Industrial/ATE
  • Networking Equipment
  • Telecommunications Equipment
  • Servers
  • Storage Systems
  • FPGA, DSP and Memory Power
Featured videos
  

Support & Community

Datasheets, Samples & EVMs 

Download Datasheets 
UCD9220 UCD7230
UCD9240 PTD08A020W
PTD08A010W F28x Piccolo
F28x Floating-point F24x 16-bit
F28x Fixed-point  

Order Samples and Tools 
UCD9220 Sample
UCD9240 Sample
UCD7230 Sample
PTD08A010W Sample
PTD08A020W Sample
F28x Floating-point Tool
F28x Piccolo Tool
F28x Fixed-point Tool
F24x 16-bit Tool
Piccolo A USB stick
Piccolo A controlCard
Digital Power Experimenter’s Kit
Digital Power Developer’s Kit
Renewable Energy Developer’s Kit
Resonant DC/DC Developer’s Kit
AC/DC Developer’s Kit

Digital Power Designer 
A full-featured, PC-based design tool to simulate, configure and monitor power supply performance.
Free download

Interactive MCU Selection Tool 
Interactive MCU Selection Tool
Use TI's new interactive selection tool to choose a microcontroller with all the features and functions you need. Try it now!

Piccolo Development tools
Piccolo Development tools

Guides

Application Notes

  • Digital Point of Load System Controller Product Configuration Guide
    (slua488.pdf, 934 Kbytes)
    09 Dec 2008
    Download
  • UCD9240 Compensation Cookbook
    (slua497.pdf, 836 Kbytes)
    02 Dec 2008
    Download
  • Configuring the Sequencing Capabilities of the UCD 92xx
    (slua481.pdf, 6135 Kbytes)
    07 Nov 2008
    Download
  • F28x Floating-point Series
    (spra958h.pdf, 400 Kbytes)
    Sep 2008
    Download
  • F28x Fixed-point Series
    (slva296a.pdf, 125 Kbytes)
    Apr 2008
    Download
  • F24x 16-bit Series
    (spra550.pdf, 138 Kbytes)
    Jun 1999Download