Flexible and configurable digital power solutions for AC/DC and DC/DC designs
TI provides power designers with a broad portfolio of processors, controllers and drivers as well as module solutions to solve any digital power system design challenge. Whether designing for isolated or non-isolated solutions from AC/DC to DC/DC point-of-load, TI's flexible, customizable and intuitive digital power portfolio enables a variety of solutions. |
 |
Digital Controllers
| Product |
Features |
Package |
| F28x Piccolo Series |
The F2802x Piccolo™ family of microcontrollers provides the power of the C28x™ core coupled with highly integrated control peripherals in low pin-count devices. |
TSSOP (DA) 38 |
F28x Delfino™ Floating-point
MCUs with Flash |
Highly integrated, high-performance solutions for demanding control applications with flash. |
LQFP (PGF) 176, BGA MICROSTAR (ZHH) 179, BGA (ZJZ) 176 |
| F28x Fixed-point Series |
32-Bit Digital Signal Controller with ROM |
BGA (GGM) 100, LQFP (PZ) 100, BGA MICROSTAR (ZGM) 100 |
| UCD9240 |
Fully Configurable Multi-Output and Multi-Phase Non-Isolated DC/DC PWM Controller. Controls up to four voltage rails and up to eight phases. |
64VQFN, 80TQFP |
| UCD9220 |
Dual-output, multi-phase synchronous buck controller that can support various point-of-load configurations |
QFN-48 |
| UCD9246 |
Fully Configurable Multi-Output and Multi- Phase Non-Isolated DC/DC PWM Controller. Controls Up to 4 Voltage Rails and Up to 6 Phases |
VQFN (RGC) |
| UCD9248 |
Fully Configurable Multi-Output and Multi- Phase Non-Isolated DC/DC PWM Controller
Controls Up to 4 Voltage Rails and Up to 8 Phases
|
TQFP (PFC) | 80 |
|
|
| |
Digital Power Stage ICs
| Product |
Features |
Package |
| UCD7231 |
Dual High Current Drivers. Full Compatibility with TI Fusion Digital Power Supply Controllers, such as UCD91xx and UCD92xx Families |
QFN-20 |
| UCD7230A |
Input from Digital Controller Sets Operating Frequency and Duty Cycle |
QFN-20 |
| UCD7242 |
Fully Integrated Power Switches With Drivers for Dual Synchronous Buck Converters |
QFN (RSJ) |
| CSD16325Q5 |
The NexFET™ power MOSFET has been designed VGS Gate to Source Voltage +10 / –8 V to minimize losses in power conversion applications Continuous Drain Current, TC = 25°C 100 A
ID and optimized for 5V gate drive applications. |
SON (DQH) |
| CSD16403Q5A |
The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications. |
SON (DQJ) |
| CSD16323Q3 |
The NexFET™ power MOSFET has been designed to minimize losses in power conversion and optimized for 5V gate drive applications. |
SON (DQG) |
| CSD16408Q5C |
The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications. |
SON (DQU) |
|
|
| |
Digital Power Stage Modules
| Product |
Features |
Package |
| PTD08D210W |
The PTD08D210W is a high-performance dual 10-A output, non-isolated digital PowerTrain™ module. |
(WAC) |
| PTD08A010W |
10A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module |
12DIP MODULE-TH |
| PTD08A015W |
The PTD08A015W is a high-performance 15-A rated, non-isolated digital PowerTrain module. |
DIP MODULE-TH (EGS) |
| PTD08A020W |
20A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module |
12DIP MODULE-TH |
|
|
| |
|
Key features
- Easily programmed
- All-in-one power solution
- Supports voltage tracking, margining, sequencing and monitoring
- Supported by Digital Power™ designer, a full-featured, PC-based design tool to simulate, configure and monitor power supply performance.
|
|
Key applications
- Industrial/ATE
- Networking Equipment
- Telecommunications Equipment
- Servers
- Storage Systems
- FPGA, DSP and Memory Power
|
Featured videos
 |
|
|
Application Notes
- Digital Peak Current Mode Control with Slope Compensation using the TMS320F2803x
(sprabe7.pdf, 258 Kbytes)
June 2010
Download
- High-Vin, High-Efficiency Power Solution Using DC/DC Converter for TMS320C2834x
(slva351.pdf, 152 Kbytes)
July 2009
Download
- High Integration, High Efficiency Power Solution for TMS32C2834x MCU
(slva348.pdf, 116 Kbytes)
July 2009
Download
- High-Efficiency Power Solution Using DC/DC Converter For TMS320C2834x MCU
(slva350.pdf, 140 Kbytes)
July 2009
Download
- Designing a TMS320F280x Based Digitally Controlled DC-DC Switching Power Supply
Download
- Digital Point of Load System Controller Product Configuration Guide
(slua488.pdf, 934 Kbytes)
09 Dec 2008
Download
- Configuring the Sequencing Capabilities of the UCD 92xx
(slua481.pdf, 6135 Kbytes)
07 Nov 2008
Download
|
|
|
|
Datasheets, Samples & EVMs
|