Guides

NexFet Guide NexFET Product Bulletin
Download


Power Management Guide Power Management Guide
Download


LED Reference Design Cookbook LED Reference Design Cookbook
Download

TI DualCool™ NexFET™ Power MOSFET Technology


Device Size VDS
(V)
VGS
(V)
R at 10V
(mΩ)
R at 4.5V
(mΩ)
Qg
(nC)
Qgd
(nC)
Samples
CSD16325Q5C 5X6 25 10 1.7 18 2.9 Order
CSD16322Q5C 5X6 25 10 4.5 6.5 1.2 Order
CSD16321Q5C 5X6 25 10 2.1 14 2.5 Order
CSD16407Q5C 5X6 25 16 1.8 2.5 13.3 3.5 Order
CSD16408Q5C 5X6 25 16 3.7 5.4 6.5 1.9 Order

TI’s complete NexFET Power MOSFET family

DualCool™ NexFET™ Power MOSFET

  • Enables top-side cooling
  • 80% higher power dissipation
  • 50% more current in standard footprint
DualCool chip

TI’s DualCool™ NexFET™ family of power MOSFETs delivers an industry standard footprint, while enabling thermally efficient cooling through the top and bottom of the package. This package allows power system designers to effectively direct heat away from the PCB in high-current DC/DC applications, resulting in improved power density, higher current capability and improved system reliability.

Thermal
Performance
Comparison
CSD16321Q5C — Measured Thermal Improvements (Ta = 25°C, Pd = 2.1 Watts, Airflow = 300 LFM)


enlarge Enlarge


enlarge Enlarge

CSD163CEVM

You must have JavaScript and Flash enabled to view this content.