High Temperature IC Offerings in Ceramic, Plastic,
and Known Good Die

Introducing the world's highest performing Delfino™ floating-point microcontroller for high temperature environments up to 210°C

The new SM320F28335-HT is the first high-performance, floating point digital signal controller with guaranteed operation at the extended high temperature limit up to 210°C, eliminating the need for expensive upscreening of non-qualified parts and saving significant development time and cost.

Benefits

  • 6X higher performance than competitive solutions, allowing for higher performance sampling and control loop
  • Provides the ability to design a high-temp application quickly and risk-free without having to screen off-the-shelf devices

Features

  • Operates up to 210°C
  • Package options include ceramic and Known Good Die
  • Integrated 32-bit floating point unit
  • High performance 100 MHz CPU
  • 512 KB of flash memory

Applications

  • High temperature industrial control
  • Aerospace avionics
  • Downhole oil and gas exploration
  • LED lighting
  • Medical

Featured High-Reliability Device

Device Data Manual Samples Tools & Software Function Package Type
View Product Info SM320F28335-HT Download PDF Download Order Samples Order Order Evalation Module Order High Temperature Digital Signal Controller GB

Other HiRel devices for extreme temperature operation

Texas Instruments HiRel has introduced a portfolio of standard catalog semiconductor devices for extreme temperature operation. These components form a complete signal chain roadmap for High Temperature industrial, aerospace and medical electronics applications.

Device Data Manual Samples Tools & Software Function Plastic Package Package Type
Data Converters
View Product Info ADS1278-HT Download PDF Download Order Samples Order Order Tools and Software Order Octal, Simultaneous Sampling, 24-Bit Analog-to-Digital Converter - HFQ, KGD
View Product Info ADS1282-HT Download PDF Download Order Samples Order Order Tools and Software Order High Resolution Delta Sigma ADC with PGA - JDJ, JT, KGD
View Product Info INA133-HT Download PDF Download Order Samples Order Order Tools and Software Order Octal, Simultaneous Sampling, 24-Bit Analog-to-Digital Converter - HKJ, JD, KGD
Amplifiers and Linear
View Product Info INA128-HT Download PDF Download Order Samples Order Order Tools and Software Order Octal, Simultaneous Sampling, 24-Bit Analog-to-Digital Converter Y - 175C -
View Product Info INA129-HT Download PDF Download Order Samples Order Order Tools and Software Order Precision, Low Power Instrumentation Amplifier - HKJ, JDJ, KGD
View Product Info INA271-HT Download PDF Download Order Samples Order Order Tools and Software Order Voltage Output High-Side Measurement Current-Shunt Monitor - HKJ, KDG
View Product Info OPA211-HT Download PDF Download Order Samples Order Order Tools and Software Order Low Noise, Low Power, Precision Op Amp - HKJ, KDG
View Product Info OPA2333-HT Download PDF Download Order Samples Order Order Tools and Software Order Voltage Output High-Side Measurement Current-Shunt Monitor - HKJ, KDG
Microcontrollers
View Product Info MSP430F2619S-HT Download PDF Download Order Samples Order Order Tools and Software Order 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA Y - 150C -
View Product Info SM320F2812-HT Download PDF Download Order Samples Order Order Tools and Software Order 32-Bit Motor Control DSP - HFG, KGD
View Product Info SM470R1B1M-HT Download PDF Download Order Samples Order Order Tools and Software Order Octal, Simultaneous Sampling, 24-Bit Analog-to-Digital Converter - HKJ, JD, KGD
Interface
View Product Info SN65HVD233-HT Download PDF Download Order Samples Order Order Tools and Software Order 3.3-V CAN Transceiver Y, D - 175C HKJ, JDJ, KGD
View Product Info SN65HVD11-HT Download PDF Download Order Samples Order - 3.3-V RS-485 Transceiver D - 175C HKJ, JDJ, KGD
Power Management
View Product Info REF5025-HT Download PDF Download Order Samples Order Order Tools and Software Order Low Noise, Very Low Drift, Voltage Reference - HKJ, KDG
View Product Info TPS40200-HT Download PDF Download Order Samples Order Order Tools and Software Order Wide Input Non-Synchronous Buck DC/DC Controller Y - 175C HKJ, KDG
View Product Info TPS40210-HT Download PDF Download Order Samples Order Order Tools and Software Order Wide Input Range Current Mode Boost Controller - HKK, KGD
View Product Info TPS76901-HT Download PDF Download Order Samples Order Order Tools and Software Order Single Output LDO, 100mA, Adjustable Y, DVB - 175C HKJ, KGD

Note: EVMs available for functional evaluation only.


Data Manual
  • SM320F28335-HT Data Manual SM320F28335-HT Data Manual
    (sm320f28335-ht.pdf)
    Download
High Temperature Guide
  • TPS82671 Datasheet High Temperature Guide
    (sgzt009.pdf)
    Download
C2000™ Peripheral Explorer Kit

C2000 Peripheral Explorer Kit - High Temperature IC - TI.com



video platform video management video solutions video player



Back to top



Conversion Page