Samples & Purchase Cart- |
- Contact Us
- |
- TI Worldwide: United States
- |
- my.TI Login
Industry's Highest Accuracy
Difference Amplifier for Applications
with CMV up to ±275V
The INA149 is a precision unity-gain difference amplifier with the industry's highest Common-Mode Rejection Ratio (CMRR) for high input common mode voltage (CMV) applications. With 100dB (typ) CMRR, the INA149 can accurately measure small differential voltages in the presence of common-mode signals up to ±275V. The INA149 inputs are protected from momentary common-mode or differential overvoltage up to 500V making it the ideal solution for high accuracy, high voltage industrial applications.
Features
Extended Input Common
Mode Voltage:
Mode Voltage:
- ±275V at Vs = ±15V
- Minimum CMRR of 90dB guaranteed over full temp.
range from –40°C to 125°C
Excellent Gain Accuracy
and Linearity
and Linearity
- Fixed Differential Gain = 1V/V
- Low Gain Error: 0.02% max
- Non-Linearity: 0.001% max
- 500kHz Bandwidth
Wide Supply Range:
- +4V to 36V or ±2V to ±18V
CMRR vs. Frequency
Battery Stack Monitoring Application
Applications
- High-voltage current sensing
- Battery cell voltage monitoring
- Power-supply current monitoring
- Motor control
Leading Instrumentation Amplifier Portfolio
| Device | Gain | CMRR (dB min) G = 100 |
Offset Drift (μV/°C max) G = 100 |
Gain Error Drift (ppm/°C max) G = 1 |
Input Bias Current (nA max) |
BW (kHz) at G = 100 |
Supply Current (mA max) |
Supply Voltage (V) |
| INA826 | 1 - 1000 | 120 | 2.1 | 1 | 65 | 60 | 0.25 | 2.7 to 36 |
| INA333 | 1 - 1000 | 100 | 0.1 | 5 | 0.2 | 3.5 | 0.075 | 1.8 to 5.5 |
| PGA280 | 0.125 - 128 | 122 | 0.17 | 2 | 1 | 20 | 3 | ±5 to ±18 |
| INA129 | 1 - 10000 | 120 | 0.7 | 10 | 5 | 200 | 0.75 | ±2.25 to ±18 |
| INA121 | 1 - 10000 | 96 | 5.2 | 10 | 50 | 50 | 0.525 | ±2.25 to ±18 |
| INA163 | 1 - 10000 | 70 | 1.2 (typ) | 10 | 1200 | 3400 | 12 | ±4.5 to ±18 |
The NEW INA826 is a new 2.7-36V supply instrumentation amplifier that offers a 40% reduction in power consumption, 50% lower settling time, 35% lower noise, 60% lower gain drift (G>1) and over 1.5 times better common mode rejection ratio than its closest competitor.
The INA333 is a low-power, precision instrumentation amplifier offering excellent accuracy. The versatile 3-op amp design, small size, and low power make it ideal for a wide range of portable applications.
The PGA280 is a high-precision +/-5V to +/-18V supply instrumentation amplifier with digitally controllable gain and signal integrity test capability. This device offers low offset voltage, near-zero offset and gain drift, excellent linearity, and nearly no 1/f noise with superior common-mode and supply rejection to support high-resolution precision measurement.
Datasheet
INA149 Datasheet
Download
Guide
Analog Signal
Chain Guide
(slyb174.pdf)
Download
Tools
Medical News Coverage
Additional Resources
- Press Release
- Shelf-Life Evaluation of Lead-Free Component Finishes (PDF)
- High Common Mode Voltage Difference Amplifier (PDF)
- TI’s Amplifier Portolfio

Visit the Amplifiers forum to ask questions and share knowledge with fellow engineers.