Display Interface

OVERVIEW: Displays come in all shapes, sizes and technologies. Sending data to the display also varies greatly from the ultra-low power short-haul links using Flatlink3G to long robust links in automobiles using FPD-Link II/III interfaces. This site provides resources on a wide variety of devices targeted at displays and display interfaces.

TI has a strong heritage in Displays with many industry firsts:

  • Inventors of LVDS and FPD-Link
  • Industry-leading LED backlighting drivers
  • Inventors of RSDS - defacto standard for Column Driver Interface
  • Inventors of PPDS for HDTV and other large format displays
  • Inventors of Mobile Pixel Link (Smart Phones & Music Players)
  • Inventors of FPD-Link II Serial Interface for Auto Applications
  • Inventors of FPD-Link III Serial Interface for Auto Applications with Bidirectional Control

Key Display Ser/Des Families

Parameter PanelBus
(DVI)
Mobile Pixel
Link (MPL) 2
FlatLink3G FlatLink
FPD-Link
FPD-Link II FPD-Link III See Also:
Serial
Interface
Max Speed 3.96 Gbps 540 Mbps 1.7 Gbps 9.4 Gbps 2.7 Gbps 1 Gbps

Ser/Des

Cable Extenders

I/O TMDS SLVS subLVDS LVDS LVDS/CML LVDS/CML
Clock Parallel Clock Parallel Clock Parallel Clock Parallel Clock Embedded Clock Embedded Clock & Control
Cable Reach <3m <1m <1m <1m <10m <10m
Parallel
Interface
I/O LVCMOS LVCMOS LVCMOS LVCMOS LVCMOS , LVDS LVCMOS
Bits 24/48 24-RGB 127 21, 28, 48, 70 24, 32 16, 21
18-CPU 4+clk (LVDS)
Part Number
Prefixes
  • TFPxxxx
  • LM43xx
  • SN65LVDS3xx
  • DS90Cxxx
  • DS90CFxxx
  • SN65LVDSxxx
  • SN75LVDSxxx
  • DS90URxxx
  • DS99Rxxx
  • DS90UBxxx
  • DS90UHxxx
Links to Products PanelBus Mobile Pixel Link FlatLink3G FlatLink/FPD-Link FPD-Link II FPD-Link III

 

Select

Display Interfaces:

Equalizers / Repeater / Retimer/Switch

Serializer / Deserializer

More Ser/Des for Video

Other Display Circuits

Analog Video

Power

 

Design

Display-Related Standards

Open LVDS Display Interface (Open LDI) Specification- This Standard provides a completely digital, plug and play, interface to provide the sharpest, clearest video image obtainable on a digital display device.

RSDS Specification - This specification defines the Low EMI / Low Power interface between TCONs and Column Drivers.

MPL (Mobile Pixel Link) Standard: A Serial Interface Open Standard for Handheld Portable Devices. See also MPL PHY Layer Overview (AN-1311)

 

Explore

Related Feature Sites

Displays Related Industry Links / Standards

TI E2E Community





Back to top