Display Interface

Displays come in all shapes, sizes and technologies. Sending data to the display also varies greatly from the ultra-low power, short-haul links using Flatlink3G to long, robust links in automobiles using FPD-Link II and III interfaces.

FPD-Link III SerDes delivers 720p tablet-like experience in automotive displays

The DS90UH927Q-Q1 serializer and DS90UH928Q-Q1 deserializer simplify delivery of content-protected HD digital video and audio from the head unit to LCD touchscreens throughout the vehicle. Both chips carry digital video, audio and bidirectional I2C control signals concurrently over a single twisted-wire pair using the HDCP interface protocol – without software overhead and with fewer wires, reducing power consumption, cost and weight.


SN65DSI86

DS90UH927Q-Q1

 

DS90UH927Q-Q1 serializer

DS90UH927Q-Q1

 

DS90UH928Q-Q1 deserializer

DS90UH928Q-Q1

DS90UH927Q-Q1/928Q-Q1 features and benefits

  • Simplify system design and eliminate the need for costly microcontrollers and FPGAs: HDCP encrypt/decrypt keys are implemented in the SerDes on-chip memory,
  • Lowest possible EMI solution: LVDS inputs and outputs allow all of the signaling to be differential
  • Color rich, 720p tablet-like experience: 5 to 85 MHz pixel clock and 24-bit pixel depth combine with white balancing, frame rate control dithering and 7.1 audio support
  • Adaptive cable EQ compensates cable loss: DS90UB928Q-Q1 adapts automatically to the cable length (0 to 10 m) and the condition or age of the cable

 

 

TI has a strong heritage in displays with many inventions, including:

  • LVDS and FPD-Link
  • RSDS – The defacto standard for column driver interface
  • PPDS for HDTV and other large format displays
  • Mobile Pixel Link (smartphones & music players)
  • FPD-Link II serial interface for automobile applications
  • FPD-Link III serial interface for automobile applications with bidirectional control
  • Industry-leading LED backlight drivers

 

Automotive Infotainment GuideAutomotive Infotainment Guide
(PDF, 2.7 MB)

Download
 
SDI SolutionsSDI Solutions
(PDF, 410 KB)

Download
 
TI Tablet SolutionsTI Tablet Solutions
(PDF, 930 KB)

Download

Key Display SerDes Families

Parameter PanelBus
(DVI)
Mobile Pixel
Link (MPL) 2
FlatLink3G FlatLink
FPD-Link
FPD-Link II FPD-Link III See Also:
Serial
Interface
Max Speed 3.96 Gbps 540 Mbps 1.7 Gbps 9.4 Gbps 2.7 Gbps 2.975 Gbps

SerDes:

Cable Extenders

I/O TMDS SLVS subLVDS LVDS LVDS/CML LVDS/CML
Clock Parallel Clock Parallel Clock Parallel Clock Parallel Clock Embedded Clock Embedded Clock & Control
Cable Reach <3m <1m <1m <1m <10m <10m
Parallel
Interface
I/O LVCMOS LVCMOS LVCMOS LVCMOS LVCMOS , LVDS LVCMOS, LVDS
Bits 24/48 24-RGB 127 21, 28, 48, 70 24, 32 16, 21, 24
18-CPU 4+clk (LVDS) 4+clk (LVDS)
Part Number
Prefixes
  • TFPxxxx
  • LM43xx
  • SN65LVDS3xx
  • DS90Cxxx
  • DS90CFxxx
  • SN65LVDSxxx
  • SN75LVDSxxx
  • DS90URxxx
  • DS99Rxxx
  • DS90UBxxx
  • DS90UHxxx
Links to Products PanelBus Mobile Pixel Link FlatLink3G FlatLink/FPD-Link FPD-Link II FPD-Link III

 

Browse Display SerDes Videos

Select

Display Interfaces

Serializer / Deserializer

Equalizers / Repeater / Retimer/Switch

More SerDes for Video

Other Display Circuits

Analog Video

Power

 

Design

Display-Related Standards

Open LVDS Display Interface (Open LDI) Specification- This Standard provides a completely digital, plug and play, interface to provide the sharpest, clearest video image obtainable on a digital display device.

RSDS Specification - This specification defines the Low EMI / Low Power interface between TCONs and Column Drivers.

MPL (Mobile Pixel Link) Standard: A Serial Interface Open Standard for Handheld Portable Devices. See also MPL PHY Layer Overview (AN-1311)

 

Explore

Related Feature Sites

Displays Related Industry Links / Standards

TI E2E Community





Back to top