Samples & Purchase Cart- |
- Contact Us
- |
- TI Worldwide: United States
- |
- my.TI Login
Ethernet Solutions
Ethernet is a family of frame based networking technologies for LANs (Local Area Networks). It defines the electrical and protocol layers and is standardized in the IEEE 802.3 standards. Ethernet dates back to the 1980s, and remains very popular today.
Texas Instruments Industry Firsts
- 2012 – 4th generation PHYTER introduced TLK110
- 2011 – Fiber PHYTER & Mini Precision PHYTER introduced
- 2008 – Industry's first & only IEEE 1588 PHYTER introduced
- 2001 – Industry's first Gigabit Ethernet NIC introduced
- 1995 – Industry's first 10/100 Fast Ethernet Transceiver introduced
- 1994 – TI (National) N-Way protocol adopted by IEEE802.3 for auto-negotiation of speed & duplex
- 1990 – TI (National) chipset becomes the de-facto standard for 10Mb/s Ethernet
Featured Ethernet Devices:
- TLK110 – Industrial 10/100 Ethernet PHY
Next gen PHYTER with the force modes / fast link drop and fast receive loop time - DP83620 – Fiber PHYTER
Single Port 10/100 Mbps Ethernet Physical Layer Transceiver with Fiber Support (FX) - DP83630 – Mini Precision PHYTER
Precision PHYTER - IEEE 1588 Precision Time Protocol Transceiver - DP83848Q - PHYTER Mini Extended Temperature
Qualified to AEC-Q100 Grade 2
Products for Ethernet Applications
- Ethernet PHY & MACPHY Devices
- 10 Gigabit (XAUI) Ethernet Transceiver SerDes
- LAN/Network Switch
- ESD Protection
- Power Over Ethernet (PoE)/LAN Solutions
Ethernet Design Resources
IEEE 1588 Featured Application Notes
- TLK100 Ethernet PHY Transformerless Operation
- Synchronizing a PTP Master to a GPS Receiver (AN-2006)
- SYNC over Networks (AN-1963)
- Boundary and Transparent Clock (AN-1838)
- Sub Nano-second Accuracy (AN-1730)
- PTP SYNC Clock (AN-1729)
- Precision Time Protocol (AN-1728)
- DM814x AM387x IEEE 1588
Ethernet PHY Portfolio
Ethernet Videos
Industry Ethernet Standards
Ethernet Portfolio Overview
PHYTER® Reference Designs, Models, Drivers, and Eval Boards
Table of Contents
PHYTER® Ethernet Integrity Utility Tool
| Type | Title | Description |
| PHYTER Design Tools | PHYTER® Ethernet Integrity Utility Tool | The Ethernet Integrity Utility Tool is an extensive Ethernet support and diagnostics tool, allowing complete PHY access for link status, device configuration, and network status monitoring. |
IBIS/BSDL Models & OrCAD Symbols
| Type | Title | Description |
| PHYTER Software Models | DP83620 IBIS and BSDL model | IBIS model and BSDL model for the Industrial Temperature range version of the DP83620. Logic Vision Software Boundary Scan Cell file is located here. |
| DP83630 IBIS and BSDL model | IBIS model and BSDL model for the Industrial Temperature range version of the DP83630. Logic Vision Software Boundary Scan Cell file is located here. |
|
| DP83640 IBIS and BSDL model | IBIS model and BSDL model for the Industrial Temperature range version of the DP83640. Logic Vision Software Boundary Scan Cell file is located here. |
|
| DP83640/DP83630 Software | Software Design Guide and C Software Reference Library | |
| DP83816 IBIS Model | The I/O Buffer Information Specification (IBIS) model is a behavioral model used to perform signal integrity simulations. Click here to download the model for this device. | |
| DP83847 IBIS Model | The I/O Buffer Information Specification (IBIS) model is a behavioral model used to perform signal integrity simulations. Click here to download the model for this device. | |
| DP83847 Rollover Document | This information document lists the enhancements of each revision over A5 of the DP83847 DsPHYTER-II™ | |
| DP83848M/T/H IBIS model | Here is the IBIS model for the DP83848 PHYTER Mini. | |
| DP83848J/K IBIS model | Here is the IBIS model for the DP83848 PHYTER Mini LS | |
| DP83848C IBIS model | Here is the IBIS model for the Commercial Temperature range version of the DP83848. | |
| DP83848I IBIS and BSDL models | IBIS model and BSDL model for the DP83848 Industrial Temperature range. Logic Vision Software Boundary Scan Cell file is located here. |
|
| DP83848YB IBIS and BSDL models | IBIS model and BSDL model for the DP83848 Extreme Temperature range. Logic Vision Software Boundary Scan Cell file is located here. |
|
| DP83848Q IBIS models | Here is the IBIS model for the DP83848Q. | |
| DP83849 IBIS and BSDL models | Here is the IBIS model for all the different temperature range versions of the DP83849. BSDL model for the DP83849I BSDL model for the DP83849ID BSDL model for the DP83849IF Logic Vision Software Boundary Scan Cell file is located here. |
|
| DP83865 IBIS and BSDL Models | IBIS model and BSDL model for the Commercial Temperature range version of the DP83865. Logic Vision Software Boundary Scan Cell file is located here. | |
| Orcad Symbols | DP83640 OrCAD Symbol DP83849 OrCAD Symbol DP83848 OrCAD Symbol DP83865 OrCAD Symbol DP83816 OrCAD Symbol DP83847 OrCAD Symbol |
Reference Designs
| Type | Title | Description |
| DP83620 Precision PHYTER | TI Reference Design | DP83620
|
| DP83630 Precision PHYTER | TI Reference Design | DP83630
|
| DP83640 Precision PHYTER | TI Reference Design | DP83640
|
| 3rd Party Reference Designs | DP83640
|
|
| DP83849 Dual PHYTER | Schematic | DP83849 Dual Phyter Demo II Stump Jumper Rev 1.1 (pdf 142 KB) |
| BOM | DP83849 Demo Board BOM Rev 1.1 (pdf 43 KB) | |
| User's Guide | DP83849IVS User's Guide (Use for both DP83849CVS and DP83849IVS, pdf 350 KB) DP83849IFVS User's Guide (Use for both DP83849DVS and DP83849IFVS, pdf 350 KB) |
|
| Layout | DP83849 Dual Phyter Demo II Stump Jumper Layout Rev 1.1 (pdf 450 KB) | |
| DP83849 Design Acceleration Kit | The DP83849 Design Acceleration Kit includes the following
|
|
| DP83848 PHYTER Single & Mini |
TI Reference Design | DP83848J/K Board
DP83848J/K POE Board
User's Guide DP83848J/K DP83848M/T/H MAU Trike Board
User's Guide DP83848M/T/H DP83848Q Board The DP83848Q has undergone additional reliability and qualification, but from the perspective of operational testing, the DP83848Q is functionally equivalent to the DP83848T. Please refer to the DP83848T MAU Trike Board collateral and User's Guide. NXP LPC2478 PHY Connections
DP83848 Rock Hopper Demo II Board Upgrades include: Improved PoE enhancements and EMI filters, replaced L2 with R121, replaced C11 and C15 with 33 pF, added note for further EMI improvement on TP_IF page
DP83848 MAU Enduro Board
POE (Power Over Ethernet) NXP LPC2478 PHY Connections Texas Instruments has developed the below reference schematics that include the implementation of the DP83848. |
| Third-Party Reference Designs | Additional Reference Designs using the DP83848
|
|
| DP83865 GigPHYTER V | ||
| Third Party Reference Designs | Texas Instruments' partners have developed the reference designs that include the implementation of the DP83865.
|
|
| DP83815 MacPhyter II DP83816 MacPhyter II | TI Reference Design | Board: "This NIC demonstrates basic 10/100 Ethernet functionality. The MacPHYTER-II Demo Board is a half-height PCI board, which contains the magnetic and support logic, to enable half- and full-duplex 10Mb/s and 100Mb/s Ethernet in a standard PCI slot. In addition, it includes a Wake On LAN (WOL) header, which allows it to support the latest remote wake-up functions. When accompanied with different drivers, a user is enabled to use this card with full Ethernet functionality in a wide variety of operating systems."
|
| Driver Software | Download available software for your design (zip file) |
|
| TMDXICE3359 | TI Reference Design | TMDXICE3359 - AM3359 Industrial Communications Engine (ICE) - The AM3359 Industrial Communications Engine (ICE) is a development platform targeted for systems that specifically focus on the industrial communications capabilities of the Sitara AM335x generation of ARM® Cortex™-A8 microprocessors (MPUs). |
| TMDXIDK3359 | TI Reference Design | TMDXIDK3359 - AM3359 Industrial Development Kit (IDK) - The AM3359 Industrial Development Kit (IDK) is a full-featured application development platform for evaluating the capabilities and features of Sitara™ AM335x generation of ARM® Cortex™-A8 microprocessors (MPUs) for industrial applications. |