Samples & Purchase Cart- |
- Contact Us
- |
- TI Worldwide: United States
- |
- my.TI Login
Automotive Infotainment
SOLUTIONS OVERVIEW: Infotainment systems help drivers navigate safely to their destination while entertaining passengers with theatre-quality audio and video. To meet these demands, Texas Instruments provides serializers, deserializers, power management, thermal management, and audio solutions that improve the driving experience, reduce system size, enhance reliability, and mitigate EMI issues.
INTRODUCING FPD-Link III with HDCP: TI's FPD-Link III family of embedded clock LVDS serializers and deserializers provide a real-time bidirectional control channel to the high-speed data transport of high-resolution video and audio signals from source (graphics processor, camera or Blu-ray/DVD player) to sink (display or graphics engine) in automotive systems. The integrated bidirectional control channel eliminates the expense and weight of additional cabling and the cost of automotive control connectors such as CAN, LIN, or I2C between infotainment system components. FPD-Link III solutions enable crisp images, rich colors, and stereo sound over a smaller cable harness.
FPD-Link II: TI's FPD-Link II family of embedded clock LVDS serializers and deserializers provide high-speed data transport of high resolution video and audio signals over a single twisted pair cable. The serializers and deserializers do not require software drivers, reducing the complexity and software validation time for these complicated systems. Devices in this families support both 18 and 24-bit RGB display applications and a wide range of display resolutions.
All FPD-Link Ser/Des chipsets offer automotive-grade EMI performance by reducing the wide parallel data bus down to a single differential pair signal and offering various technologies to improve system EMI. With the single serial signal, skew problems between multiple lines (lanes) are removed and cable lengths up to 10 meters are supported. This makes the FPD-Link II Ser/Des ideal for long reach automotive applications.

FPD-Link III DS90UH925Q serializer
and DS90UH926Q deserializer chipset
Win "Best Electronic Design" Award
Automotive Infotainment Products
Display SerDes
- FPD-Link III Ser/Des (Embedded Clock & Control)
- FPD-Link II Ser/Des (Embedded Clock)
- FlatLink & FPD-Link I (Parallel Clock)
Other Infotainment Products
- LED Backlight Drivers
- Audio Amplifiers
- Temp Sensors
- Power Management
- SerDes | Interface (all)
- ESD Protection
System Block Diagrams
Automotive Infotainment Resources
Featured Online Articles
- High-definition displays hit the highway - Automotive Engineering International - January 2010
- Driving forward LCDs in cars - Electronic Product Design January 2008
- LVDS offers efficient data transmission for automotive applications - Automotive Designline April 2006
- Telematics optimize the human-automotive interface - Automotive DesignLine Feb 2006
Infotainment Videos
- FPD-Link II DS90UR905/906 Overview (30-min seminar)
- FPD-Link II Overview (45-min seminar)
- DS90UH925/6Q FPD-Link III SerDes HDCP Content Protection
- DS90UB90x FPD-Link III SerDes Multi-Camera
- DS90UB90x FPD-Link III SerDes Single Camera
- DS90UR906Q Strap Pin use
- DS90UR241 / 124 BIST Mode Demo
E2E Community