Samples & Purchase Cart- |
- Contact Us
- |
- TI Worldwide: United States
- |
- my.TI Login
Signal Conditioning - Repeaters, Retimers and Mux-Buffers
Twice the Reach, Half the Power, Lower Interconnect Cost
TI's signal conditioners for Backplanes, Cables, and Optical Modules combine cutting edge silicon process technology with advanced analog circuit design, delivering the industry's highest signal conditioning performance at the lowest power consumption in a comprehensive portfolio of easy-to-use products.
|
NEW 12.5 Gbps Retimers — Advanced Signal Conditioning Made Easy
Brochure
|
|||||||||||||||||||||||||||||||||||||||||
Signal Conditioning at 12.5 Gbps
Typical Signal Conditioning Application

Comprehensive Portfolio, Easy Upgrade Path
| Functions | PCIe USB |
SAS SATA |
10G-KR 10 GbE |
FC InfiniBand |
Generic, Other |
| Mux-Buffers/ Crosspoints |
PCIe Gen-1/2/3
|
SAS I/II
|
10G-KR
|
2/4/8/16G FC
|
< 15 Gbps
|
| Retimers | 10 GbE
|
2/4/8/16G FC
|
< 12.5 Gbps
|
||
| Repeaters/ Redrivers |
PCIe Gen-1/2/3
|
SAS I/II
|
10G-KR
|
2/4/8/16G FC
|
< 15 Gbps
|
Additional Signal Conditioner Products
PCI Express (PCIe) Repeaters/Redrivers
Proven interoperability with Intel server CPUs
- Comprehensive portfolio - supports x1/x4/x8/x16 PCIe configuration
- DS80PCI800 (8-channel, unidirectional) for PCIe x8/x16
- DS80PCI402 (4-lane, bidirectional) for PCIe x4
- DS80PCI102 (1-lane, bidirectional) for PCIe x1
- Rate adaptive signal conditioning - up to 36 dB receive EQ, 12 dB transmit de-emphasis
- Support 40"+ FR-4 or 10m+ AWG-30 cable
- Automatic rate detect and adaptation to PCIe Gen-1/2/3 speed
- Seamless handling of new PCIe Gen-3 transmit FIR coefficient handshake
- Industry's lowest power consumption - 65 mW per channel
- Automatic receiver detection on each channel - supports hot plug
- No external reference clock required
- Single power supply - 3.3 V or 2.5 V (selectable)
- Easy management - pins, SMBUS or direct EEPROM load
- Flow-through package - 54 pin LLP, 10mm x 5.5mm (0.5mm pitch)
| Parameter | Texas Instruments | Competitors |
| Equalization, De-Emphasis | 36 dB, -12 dB (3x longer reach) |
16 dB, -3 dB |
| Power/Channel | 65 mW | 2x |
| Supply | 3.3V or 2.5V | 1.5 V |
| Package | 54-pin, 0.5 mm pitch | 72-pin, 0.4 mm pitch |
| Configuration | Pins, I2C, or direct EEPROM | Pins or I2C |
| Portfolio | x1, x4, x8, x16 support | x4 support |
10 Gbps Repeaters/Redrivers
Twice the reach, half the power
- Comprehensive portfolio
- DS100BR410 (4-channel, unidirectional)
- DS100BR210 (2-channel, unidirectional)
- DS100BR111 (1-channel, bidirectional)
- Twice the performance, half the power
- Highest equalization (36 dB), de-emphasis (12 dB) - extend reach up to 20m (AWG-24), 50" (FR-4)
- Lowest power (55 mW per 10 Gbps channel) - simplifies thermal design
- Lowest residual jitter (< 0.3UI at 10 Gbps) - increased system jitter margin
- Easy to use - single power supply, flow-through pinout, pin/SMBus programmable
- Small footprint and low power fits SFP/SFP+, QSFP, CXP, SAS-HD, etc. connectors
- Ideal for 10G Ethernet, SAS/SATA, InfiniBand, XAUI, CPRI, etc. over FR-4 or cable assemblies

Signal Conditioning ICs
Signal Conditioner Design Resources
Design Guides
- LVDS Owner's Manual
- Low-Voltage Differential Signaling (LVDS) Design Notes
- LVDS Application and Data Handbook
App Notes
- Reducing Electromagnetic Interference with LVDS (pdf)
- Interface Circuits for TIA/EIA-644 (LVDS) (pdf)
- Performance of LVDS with Different Cables (pdf)
- Interfacing Different Logic with LVDS Receivers (pdf)
- Live Insertion with Differential Interface Products (pdf)
Videos
- 12.5 Gbps Repeater/Retimer Family Overview
- DS110DF410 Advanced Low-Power Retimer with DFE Demo
- 28 Gbps Retimer Technology Preview
- Active Copper Cable in Data Center Applications
- DS80PCI402/DS80PCI800 8 Gbps PCIe Gen-3 Repeater Demo
- Top 10 Signal Conditioning Challenges
- See all interface videos
Interface E2E Community