Wide-Input Voltage LDOs
Industrial applications often have high-voltage requirements due to transients that may occur during the course of normal operation. The LDOs listed support up to 100V and down to -36V.
If a suitable LDO cannot be found, please click on the LDO Parametric Search link on the right under “Tools.”
| Device |
Iout(A) |
Vin(V) |
Output Noise (µVRMS) |
PSRR @ 1kHz (dB) |
Package(s) |
Features |
| TPS7A40 |
0.05 |
7 to 100 |
58 |
65 |
8-MSOP PowerPAD™ |
Up to 100V for extreme environments |
| LM2936HV |
0.05 |
3.3 to 60 |
NA |
60 (120Hz) |
TO-252, SOT-223, PSOP |
Tolerates voltage spikes of -50V |
| TPS715A |
0.08 |
2.5 to 24 |
NA |
60 |
SON |
Wide Vin |
| TPS7A16 |
0.1 |
3 to 60 |
NA |
NA |
8-MSOP PowerPAD™ |
Low IQ of 5μA |
| TPS7A49 |
0.15 |
3 to 36 |
12.7 |
72 |
8-MSOP PowerPAD™ |
Power for PA (high PSRR and low noise) |
| LM9076 |
0.15 |
3.3 to 40 |
NA |
60 |
TO-263, S |
Tolerates voltage spikes of -50V to 60V |
| TPS7A30 |
0.2 |
-3 to -36 |
14 |
72 |
8-MSOP PowerPAD™ |
Power for PA (high PSRR and low noise) |
| LP38692 |
1 |
2.7 to 10 |
NA |
55 |
TO-252, SOT - 223 |
High current with low ground pin current |
| TPS7A33 |
0.2 |
-3 to -36 |
16 |
72 |
8MSOP, 7TO-220 |
High PSRR for powering analog loads |
| TPS7A45 |
1.5 |
2.1 to 20 |
35 |
72 |
SOT-223, TO-263 |
High voltage transient protection |
Low-Noise and High-PSRR LDOs
Industrial applications such as test and measurement or medical applications require critical features for high performance
signal chain solutions. These features are:
- Low internal noise
- Provide inherent power supply rejection ratio (PSRR) to attenuate voltage ripple
If a suitable LDO cannot be found, please click on the LDO Parametric Search link on the right under the “Tools.”
| Device |
Iout(A) |
Vin(V) |
Output Noise (µVRMS) |
PSRR @ 1kHz (dB) |
Package(s) |
Features |
| TPS717 |
0.1 |
2.5 to 6.5 |
11.5 x Vout |
70 |
5-SC70, 6-WSON, 6-SON |
High-bandwidth PSRR |
| TPS7A49 |
0.15 |
3 to 36 |
12.7 |
72 @ 120Hz |
8-MSOP |
High PSRR |
| TPS7A30 |
0.2 |
33 |
14 |
72 |
8-MSOP, 7-TO |
Negative LDO |
| LP5900 |
0.15 |
2.5 to 5.5 |
6.5 |
75 |
LLP, WCSP |
Ultra-low-noise, no bypass cap |
| LP2989 |
0.5 |
2.1 to 16 |
18 |
60 |
SOIC, LLP |
+/- 0.075% accuracy |
| LP3878-ADJ |
0.8 |
2.1 to 16 |
18 |
60 |
LLP, PSOP-8 |
Stable with ceramic cap |
| TPS7A33 |
1 |
33 |
16 |
72 |
8-MSOP, 7TO-220 |
High PSRR, ultra-low noise |
| TPS7A80 |
1 |
2.2 to 6.5 |
15 |
63 |
SON |
Wide BW, High PSRR (up to 10Mhz) |
| LP8900 |
0.2 |
1.8 to 5.5 |
6 |
75 |
µSMD |
Dual ultra-low noise |