DLP® LightCommander™

DLP LightCommander Development Kit

Provides a turnkey solution for quick proof-of-concept validation or splits into modules for use in custom development, prototyping and production.

DLP LightCommander Development Kit Includes:

Projection Lens
  • Interchangeable lens mount (Nikon f-mount)
  • Includes NIKKOR 50mm/f/1.8D lens
Core Optics Module
  • Mounts to optical bench
  • Defined illumination interface - compatible with Lamp, LED, Laser sources
DLP5500 DMD Board
  • XGA [1024 x 768] DMD resolution
  • 0.55-inch micromirror array
  • 10.8 µm micromirror pitch
Illumination Module
  • RGB and IR [850nm] LEDs
  • Removable
Controller Board
  • DLPC200: DLP5500 Controller
  • DLPA200: DMD Micromirror Driver
  • Expansion board interface
  • Illumination module control
Industry Standard Interfaces
  • HDMI input
  • USB 2.0
  • User-configurable triggers

Logic    The DLP® LightCommander™
is designed and supported by Logic™

This highly versatile development kit makes it easy to incorporate DLP technology into light processing applications. The modular architecture includes an optical light engine, industry standard interfaces, and software to expedite system development requiring high-speed spatial light modulation.

At the heart of DLP technology is the Digital Micromirror Device (DMD). DLP LightCommander is powered by the 0.55 XGA Chipset from TI and includes application software to control the DMD micromirror timing for precise, high-speed spatial light modulation.

Develop Structured Light Solutions

- User-defined pattern generation and timing
- Up to 5000 Hz binary or 500 Hz grayscale pattern rates
- User-configured sync and trigger for interfacing to a camera or sensor

Structured Light Illustration     Applications
  • Biometrics
  • 3D Scanning
  • Machine Vision
  • 3D Optical Measurement
  • Security and Surveillance

DLP LightCommander
0.55 XGA Chipset
    Kit Features:
  • Fully functional, demonstration ready platform
  • Easy-to-use, PC-based control software & GUI
  • Direct, simple control of the DMD
  • Multiple industry standard interfaces
  • Modular architecture
0.55 XGA Chipset Features
Array Size 1024 x 768
Resolution XGA
Micromirror Pitch 10.8 m
Video Display Rate 60 Hz
Pattern Display Rate up to 5000 Hz binary
up to 500 Hz grayscale
Micromirror Array Diagonal 0.55 inch
Micromirror Tilt Angle +/- 12 degrees

Get Started Today!



Introduction to DLP LightCommander

You must have JavaScript and Flash enabled to view this content.

Designed and Manufactured by LOGIC

DLP 0.55 XGA Chipset

Supports up to 5000 Hz binary or 500 Hz grayscale pattern rates for machine vision, 3D scanning and 3D optical measurement.

TI Tech Days

Experience a day packed with technical design seminars and technology exhibits including the DLP®
LightCommander™!