Get Your Soundbar Design to Market in Just 8 Weeks

Value Soundbar Reference Design Kit -
Value Soundbar Reference Design Kit             Order Reference Design Kit Now

PCM3070 Soundbar Reference Design Kit - TI.comTI’s new PCM3070 audio codec and value soundbar reference design kit can help you produce high-quality soundbar solutions and get your design to production in as little as eight weeks.

The PCM3070 is a highly integrated solution that saves valuable board space and reduces total solution cost by 30% compared to discrete solutions.

The value soundbar reference design kit is for 2.0 or 2.1 applications and includes an open-tool reference design board as well as schematics, Gerber files, complete bill of materials, user manual and software.

PCM3070 Stereo Audio Codec System Block Diagram

PCM3070 Stereo Audio Codec System Block Diagram

PCM3070 Features and Benefits

  • Two programmable 32-bit miniDSP engines allow for customized processing solutions, including branded audio effects, multiband dynamic range compression and custom filters and algorithms.
  • SRS WOW HD™, included as a standard feature at no additional cost to customers, improves the playback quality of audio, delivering a entertainment experience with rich bass and high-frequency clarity for crisper detail.
  • Near-term roadmap plans will provide interested customers with an upgrade path to include SRS® TruVolume™ and/or SRS TruSurround HD™ through direct licensing arrangements with SRS Labs, Inc.
  • Highly integrated solution, including 24-bit stereo DAC, 24-bit stereo ADC and integrated PLL simplifies system design and reduces total solution cost.
  • Single-supply power system can run from 1.8V to 3.6V.
  • Package: 5-mm x 5-mm 32-pin QFN
Audio Guide
  • Audio Guide 1Q 2011 Audio Guide 1Q 2011 (Rev. F)
    (slyy013.pdf, 4.7 MB)
TI E2E Community
Related Links