TI's NexFET™ Power Block Synchronous Buck MOSFETs
Maximum efficiency, frequency and power density in half the size of discrete MOSFETs
| CSD86330Q3D | CSD86350Q5D | |
| Vds | 25 | 25 |
| Vgs | 10 | 10 |
| Typical Power Loss (W) | 1.9 | 2.8 |
| Package | 3.3 x 3.3-mm SON | 5 x 6-mm SON |
| Sample | ![]() |
![]() |
| EVM | ![]() |
![]() |
|
Efficiency Charts | ||
Enlarge
|
Enlarge
|
|
Datasheet/Sample/EVM
Download Datasheet
Order Sample
Order EVM
Product Folder