CSD86330 chip

TI's NexFET™ Power Block Synchronous Buck MOSFETs

Maximum efficiency, frequency and power density in half the size of discrete MOSFETs

  CSD86330Q3D CSD86350Q5D
Vds 25 25
Vgs 10 10
Typical Power Loss (W) 1.9 2.8
Package 3.3 x 3.3-mm SON 5 x 6-mm SON
Sample Order Samples Order Samples
EVM Order EVM Order EVM

Features

CSD86330Q3D
  • Half-bridge Power Block
  • 90% system efficiency at 15 A
  • Up to 20-A operation
  • High-frequency operation (up to 1.5 MHz)
    

 

CSD86350Q5D
  • Half the size of discrete MOSFETs
  • 2% higher efficiency
  • Simplifies layout
  • Energy efficient POL design

Efficiency Charts

CSD86330Q3D Application Diagram
enlarge Enlarge
CSD86350Q5D Application Diagram
enlarge Enlarge

Datasheet/Sample/EVM

Guides

  • NexFet Guide NexFET Product Bulletin
    (slit121.pdf 0.79 MB)
    Download
  • Power Management Guide 2011 Power Management Guide 2011
    (slvt145.pdf 8.92 MB)
    Download

Awards


You must have JavaScript and Flash enabled to view this content.

TI E2E Community

e-Newsletters




Back to top