High Voltage AC/DC Solutions

TI's highly reliable, efficient and low-cost high voltage AC/DC power solutions support a wide range of chargers and adapters. They are ideal for home appliance, smart meter, and industrial power supply applications. The 700V integrated power solutions deliver best-in-class efficiency and standby power that meet DOE (Level VI) and CoC (tier 1 and 2) regulations. TI's high-efficiency power management controller and switcher solutions reduce energy consumption and solution size.

UCC28910 and UCC28630 Flyback Power Solutions

UCC28910

The UCC28910 700-V flyback switcher with integrated high-voltage power MOSFET achieves the industry's best stand-by power consumption for 5- to 10-W designs. It features the lowest constant-current output tolerance of 5% providing an accurate, maximum current across different input voltages.

Applications

  • AC / DC adapters
  • Mobile device chargers
  • Power metering
  • Servers
  • White goods
  • TV standby SMPS

UCC28630

The UCC28630 high-power, Green-Mode controller supports primary side regulation (PSR) technology, which improves reliability in 10- to 100-W power supplies.

Applications

  • Tablet chargers, notebooks and game consoles
  • TV SMPS
  • Printers
  • White goods
  • LCD monitors

AC/DC flyback green mode controllers

  PSR/SSR Standby Power (typ) Power Device Integrated 700V Start-up Package Other Key Features
UCC28700/01/02/03 PSR <30mW MOSFET No SOT23-6 CVCC, Cable Compensation/NTC
UCC28710/11/13 PSR <10mW MOSFET Yes SOIC-7 CVCC, Cable Compensation/NTC
UCC28720 PSR <10mW Bipolar Yes SOIC-7 CVCC, Cable Compensation
UCC28722 PSR <50mW Bipolar No SOT23-6 CVCC, Cable Compensation
UCC28740 SSR <10mW MOSFET Yes SOIC-7 CC output, valley switching
UCC28630 PSR <30mW MOSFET Yes SOIC-7 10-150W, X-cap discharge, CC output
LM5023 SSR <10mW MOSFET No SOIC-8 QR control
LM5021 SSR <100mW MOSFET Yes (100V) SOIC-8 Fixed frequency
UCC28610 SSR <50mW Bipolar, MOSFET No SOIC-8 Cascode Control, Internal CS
UCC28600 SSR <100mW MOSFET No SOIC-8 QR control

AC/DC switchers with integrated MOSFET

  PSR/SSR Standby Power (typ) Topology RDSON MOSFET Frequency (max) Package
UCC28910 PSR <30mW Flyback/Buck 10.5Ω 115KHz SOIC-8

Secondary-side controllers

  Description Topology Package Sleep Current Turn off threshold
UCC24610 Synchronous Rectification Flyback/LLC SOIC-8, QFN-8 130µA 5mV

 


SupplyFrame