Adapter Power Solutions

Adapter power products from TI provide reliable, efficient, low-cost power solutions for a wide range of AC/DC charger and adapter applications. Innovative, high-efficiency power management controllers reduce both energy consumption and solution size. Universal charge controllers help designers minimize environmental impact and reduce charging times with standards compliance. With or without wires, TI solutions provide best-in-class no load power performance and highest average system efficiency.

Reference Designs

  • PMP8286 - Universal AC Input, 5V@2.1A Smart USB Charger Cube
  • PMP7388 - 9-40V Automotive Input, 5V@2.1A Smart USB Charger
  • PMP7389 - Universal AC Input, 5V@2.1A Dual Port Smart USB Charger
  • PMP7390 - 9-60V Automotive Input, 5V@2.1A Dual Port Smart USB Charger
  • PMP6536 – 85V AC–265V AC input 12V/3A Quasi-Resonant Flyback with synchronous rectifiers
  • PMP4305 – Universal AC input 17W high density Sync-Flyback AC/DC charger for tablet PC
  • PMP5952 – Universal input, 5V, 5A output dual port, high-power USB charger

PowerLab Reference Design Library

Texas Instruments PowerLab™ Power Management Reference Design Library contains hundreds of reference designs for any application.

Quickly find a fully tested and working design to accelerate your next project. Get Started!

WEBENCH® Designer



SupplyFrame