Adapter Power Solutions
Adapter power products from TI provide reliable, efficient, low-cost power solutions for a wide range of AC/DC charger and adapter applications. Innovative, high-efficiency power management controllers reduce both energy consumption and solution size. Universal charge controllers help designers minimize environmental impact and reduce charging times with standards compliance. With or without wires, TI solutions provide best-in-class no load power performance and highest average system efficiency.
LM5023 - AC-DC Quasi-Resonant Current Mode PWM Controller
Key features and benefits of the UCC28710:
- No cable compensation required
- Skip cycle mode reduces power consumption at light loads for energy conservation applications(ENERGY STAR, CEPCP, etc.)
- Quasi-resonant mode reduces switching losses and improves active efficiency
- Reduces EMI
- Hiccup mode prevents over-heating during extended overload conditions
LM5023 Application Diagram
UCC28710 No-Load Adapter Power
The UCC28710 family of flyback power supply controllers have a 700-V start-up switch that achieves less than 10 mW of no-load standby power in 5- and 10-W smartphone and tablet adapters.
Key features and benefits of the UCC28710:
- Primary Side Regulation eliminates the opto-coupler feedback circuit and associated components to reduce component count and increase power supply reliability
- <10 mW no-load power performance exceeds the 5-star EC IPP rating for no-load stand-by power requirements
- No cable compensation required
- Skip cycle mode reduces power consumption at light loads for energy conservation applications(ENERGY STAR, CEPCP, etc.)
UCC28710 Application Diagram
UCC28700 No-Load Adapter Power
The highly efficient UCC28700 flyback controller achieves low standby power rating with the smallest solution size and component count resulting in the greatest power density.
Key features and benefits of the UCC28700:
- Lowest standby power <30-mW standby consumption, only 1.5-μA startup current
- Highest integration with primary side regulation eliminates need for opto-couplers and additional external circuitry
UCC28700 Application Diagram
TPS2511 USB Dedicated Charging Port Controller and Power Switch
TPS2511 delivers universal charging for mobile devices. This intelligent USB charge controller meets the USB Battery Charging 1.2 specification, and provides additional charge algorithms to the system.
Key features and benefits of the TPS2511:
- Meets regulatory requirements set forth by USB Battery Charging 1.2 and Chinese Telecom Specification YD/T 1591-2009
- Supports many popular smartphones or 5-V tablets using universal charging capability
TPS2511 Application Diagram
UCC24610 Secondary Side Synchronous Rectifier Controller
The UCC24610 Green Rectifier™ controller is a secondary-side controller optimized for 5V systems. The combination of controller and MOSFET emulates a near-ideal diode rectifier.
Key features and benefits of the UCC24610:
- Up to 600 kHz operating frequency
- VDS MOSFET-sensing

Cart