High-Performance Wide-VIN Synchronous Buck Regulators

Small, Flexible, Cost-Effective POL Power Solutions

TI provides the industry's most comprehensive portfolio of point-of-load regulators with a breadth of architectures to meet the demands of high-performance systems. Easy-to-use converters and controllers simplify DC/DC conversion and reduce solution size while delivering increased system reliability and efficiency. Constant on-time and emulated current mode control architectures offer stability for very high step-down ratios with minimal external components required to complete the design. With maximum operating input voltages of up to 100V, your system is protected against even the harshest transient conditions present in rugged Telecom, Industrial, Solar, and Automotive environments.

Featured Family of Wide Vin Buck Regulators

The established 100V family of synchronous wide VIN buck regulators, which include the LM5017/18/19 have now extended their family by introducing the new 48V buck regulators, including the LM25017/18/19. The 48V and 100V synchronous step-down regulators both include integrated high-side and low-side MOSFETs. The constant-on-time (COT) control scheme employed in all of these devices requires no loop compensation, provides excellent transient response, and enables very low step-down ratios. Get your free sample below!



Converters

Device VIN Range (V) IOUT (A) Frequency Pins/Package(s)
LM25017 9 to 48 0.65 50 to 1000 kHz LLP-8, PSOP-8
LM25018 9 to 48 0.3 50 to 1000 kHz LLP-8, PSOP-8
LM25019 9 to 48 0.1 50 to 1000 kHz LLP-8, PSOP-8
LM5006 6 to 75 0.65 600 kHz MSOP-10
LM5007 9 to 75 0.5 800 kHz MDOP-8
LM5010/A 6 to 75 1 1000 kHz LLP-10, eTSSOP-14
LM5574 6 to 75 0.5 50 to 500 kHz TSSOP-16
LM5575 6 to 75 1.5 50 to 500 kHz TSSOP-16
LM5576 6 to 75 3 50 to 500 kHz TSSOP-20
LM34923 6 to 75 0.65 50 to 600 kHz MSOP-10
LM5005 7 to 75 2.5 500 kHz TSSOP-20
LM5008/A 6 to 95 0.35 600 kHz LLP-8, MSOP-8
LM5009/A 6 to 95 0.15 600 kHz LLP-8, MSOP-8
LM5017 9 to 100 0.6 50 to 1000 kHz LLP-8, PSOP-8
LM5018 9 to 100 0.3 50 to 1000 kHz LLP-8, PSOP-8
LM5019 9 to 100 0.1 50 to 1000 kHz LLP-8, PSOP-8

Controllers

Device VIN Range (V) Gate Drive
(Peak)
Frequency Pins/Package
LM5085 4.5 to 75   1000 kHz MINI SOIC MI
LM5088 4.5 to 75 1.5 A 50 to 1000 kHz 16 TSSOP-EP
LM5115/A 4.5 to 75   50 to 1000 kHz TSSOP LLP / TSSOP
LM5116 6 - 100   50 to 1000 kHz TSSOP EXP PA / CERPACK
LM5117 5.5 to 65   50 to 750 kHz TSSOP EXP PA
LM5118 3 to 75 2.2/3.5 A 50 to 500 kHz 20 TSSOP-EP
LM5119 5.5 to 65 2.2/3.3 A 50 to 750 kHz 32 QFN

LDOs

Device VIN Range (V) IOUT Frequency Pins/Package
TPS7A4001 7 to 100 50 mA 290 mV 8 MSOP

LM5017 Videos

video platform video management video solutions video player {SEO}


WEBENCH® Designer


Design Tools

Application Notes
Brochure
  • High-Voltage Point-of-Load Power Solutions High-Voltage Point-of-Load Power Solutions
    (sszb147.pdf)
    Download
Contributed Article



Back to top

SupplyFrame