High-Voltage Point-of-Load Power Solutions

High-Performance and Ease-of-Use Above 65V

TI provides the industry's most comprehensive portfolio of high-voltage point-of-load regulators with a breadth of architectures to meet the demands of high-performance systems. Easy-to-use, high-voltage converters and controllers simplify DC-DC conversion and reduce solution size while delivering increased system reliability and efficiency. Constant on-time and emulated current mode control architectures offer stability for very high step-down ratios with minimal external components required to complete the design. With maximum operating input voltages of up to 100V, your system is protected against even the harshest transient conditions present in rugged Telecom, Industrial, Solar, and Automotive environments. TI's LM500x and LM501x converters and LM511x controllers are the premier high-voltage point-of-load regulators on the market today.

LM5017/8/9 100V Synchronous Buck Regulator Family

  • Wide 9 to 100V input voltage range
  • Integrated 100V, high-and-low side switches
  • 600, 300, and 100 mA output current level options
  • No loop compensation
  • Fast transient response
  • Can be used as an isolated bias supply

Product Information

LM5119 LM5116 LM5117 LM5088 LM5085 LM5576 LM5005 LM5575 LM5010A LM5017 LM5006 LM5574 LM5007 LM5008A LM5018 LM5009A LM5019

LM5015 Typical Application Circuit


enlarge Enlarge

LM5017 Isolated Application Circuit


enlarge Enlarge


Converters

Device VIN Range (V) IOUT (A) Frequency Pins/Package(s)
LM5006 6 to 75 0.65 600 kHz MSOP-10
LM5007 9 to 75 0.5 800 kHz MDOP-8
LM5010/A 6 to 75 1 1000 kHz LLP-10, eTSSOP-14
LM5574 6 to 75 0.5 50 to 500 kHz TSSOP-16
LM5575 6 to 75 1.5 50 to 500 kHz TSSOP-16
LM5576 6 to 75 3 50 to 500 kHz TSSOP-20
LM34923 6 to 75 0.65 50 to 600 kHz MSOP-10
LM5005 7 to 75 2.5 500 kHz TSSOP-20
LM5008/A 6 to 95 0.35 600 kHz LLP-8, MSOP-8
LM5009/A 6 to 95 0.15 600 kHz LLP-8, MSOP-8
LM5017 9 to 100 0.6 50 to 1000 kHz LLP-8, PSOP-8
LM5018 9 to 100 0.3 50 to 1000 kHz LLP-8, PSOP-8
LM5019 9 to 100 0.1 50 to 1000 kHz LLP-8, PSOP-8

Controllers

Device VIN Range (V) Gate Drive
(Peak)
Frequency Pins/Package
LM5085 4.5 to 75   1000 kHz MINI SOIC MI
LM5088 4.5 to 75 1.5 A 50 to 1000 kHz 16 TSSOP-EP
LM5115/A 4.5 to 75   50 to 1000 kHz TSSOP LLP / TSSOP
LM5116 6 - 100   50 to 1000 kHz TSSOP EXP PA / CERPACK
LM5117 5.5 to 65   50 to 750 kHz TSSOP EXP PA
LM5118 3 to 75 2.2/3.5 A 50 to 500 kHz 20 TSSOP-EP
LM5119 5.5 to 65 2.2/3.3 A 50 to 750 kHz 32 QFN

LDOs

Device VIN Range (V) IOUT Frequency Pins/Package
TPS7A4001 7 to 100 50 mA 290 mV 8 MSOP

LM5017 Videos

video platform video management video solutions video player {SEO}



Back to top