Power modules (integrated inductor)
The simplest and smallest option for step-down DC/DC voltage conversion
Browse by category
Select by type
Buck modules (integrated inductor)
Buck-boost & inverting (integrated inductor)
Boost modules (integrated inductor)
Multiphase buck modules (integrated inductor)
Flyback modules (integrated inductor)
Related categories
New products
3V to 17V input voltage, 1A FCCM mode, synchronous buck module with QFN package
Approx. price (USD) 1ku | 0.57
3-V to 17-V input voltage, 3-A output, synchronous buck module with QFN package
Approx. price (USD) 1ku | 0.57
2.25-V to 5.5-V, 2-A high-efficiency step-down power module with integrated inductor
Approx. price (USD) 1ku | 1.05
4V to 18V input, 6A synchronous SWIFT™ step-down power module with extended temperature
Approx. price (USD) 1ku | 4
2.25-V to 5.5-V, 1-A high-efficiency step-down power module with integrated inductor
Approx. price (USD) 1ku | 0.945
4V to 18V input, 3A synchronous SWIFT™ step-down power module with extended temperature
Approx. price (USD) 1ku | 3.6
Benefits of our power modules (integrated inductor)
Shrink
With integrated FETs, controller, inductor and passives, DC/DC modules minimize power-supply solution size to help meet challenging PCB area constraints.
Simplify
By optimizing internal layout and reducing external component sourcing, integrated-inductor power modules simplify the process of DC/DC and EMI design compared to discrete converters and controllers.
Accelerate
Introduce your product faster to market through cutting your power design effort around 45% of engineering hours.
Technical resources
Exploring the value of power modules
Soldering Considerations for Power Modules (Rev. C)
Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A)
Design & development resources
Create customized power supply and active filter circuits
WEBENCH® Circuit Designer creates customized power supply and active filter circuits based on your system requirements. The environment gives you end-to-end selection, design, and simulation capabilities that save you time during all phases of the analog design process.
Utilize our tools to help (...)
PSpice® for TI design and simulation tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)