Don’t leave your processor or DSP unsupervised!
Texas Instruments offers more than 200 voltage supervisor and sequencing ICs. Visit www.ti.com/svs for the complete family of supervisors and sequencers. Primarily used in DSP and processor power applications, these TI devices ensure a smooth and trouble-free system.
That's High Performance Analog>>Your Way
Featured Supervisors and Sequencers
Visit
www.ti.com/svs for the complete family of supervisors and sequencers.
Part No.
Rails
Threshold selection (V)
Features
Package(s)
TPS386000 New!
4
Adj.
Programmable delay, watchdog timer and low quiescent current
QFN-20
UCD90120 New!
12
Configurable by GUI
System health monitor that features power supply margining and comprehensive non-volatile error logging
VQFN-64
TPS3808 New: Adj version in SON
1
0.9, 1.2, 1.5, 1.8, 2.5. 3.0, 3.3, 5.0, adj.
Low quiescent current, programmable-delay supervisor with manual reset
SOT-23, SON
TPS3818G25 New!
1
2.5
Supervisor with very high delay-time accuracy
SON
TPS3836
1
1.8, 2.5, 3.0, 3.3
Nanopower supervisory circuit
SOT-23
TPS3813
1
2.5, 3.0, 3.3, 5.0
Supervisor with programmable watchdog window
SOT-23
TPS3307
3
1.8, 2.5, 3.3, 5.0, adj.
Triple supervisor with time delay and manual reset
MSOP-8, SO-8
UCD9081 New!
8
Configurable by GUI
Power supply sequencer and monitor
QFN
TPS3613
1
Adj.
Battery backup supervisor
MSOP-8
Key features:
Improve system reliability
Monitor critical voltages with the highest accuracy and lowest quiescent current
Easily sequence multiple voltage rails
Ensure proper system power up and power down
Provide system health monitoring capabilities
Suitable for the latest processor generations
Competitive pricing
Key applications:
Telecommunications Switches
Servers
Networking Equipment
Computers
Test Equipment
Industrial
DSP/Microcontroller applications
Portable/Battery products
Any application requiring the supervision or sequencing of power supplies
You may also be interested in:
TPS780270200 : 150 mA, ultra-low power with IQ 500-nA LDO and dual-level output voltage.
TPS62601 : 500-mA, 6-MHz synchronous DC/DC step-down converter.
TPS63010 : Highly efficient buck-boost converter with 2-A switch.
TPS65053 : Power management unit with two DC/DC converters, three LDO regulators and an integrated supervisor.
Datasheets, Samples & EVMs
Blocked SWF file
Blocked SWF file
Blocked SWF file
Power Management Guide
(.pdf, 8.92 MB)
Download
Supervisors, Reset ICs and Sequencers Guide
(.pdf, 425 KB)
Download
Application Notes
TMS320DM355 DSP Power Reference Design PR742 (Rev. A) (.pdf, 200 KB) August 2008Download
Expanded System Monitoring Functions with UCD9080 (Rev. A) (.pdf, 214 KB) November 2007Download
You may also be interested in