OPA166x SoundPlus™ Audio Op Amp Devices


TI offers the industry's largest portfolio of operational amplifiers, serving customers in numerous end applications including Industrial, Consumer and Communications. These applications also include operational amplifiers for the audio market. The OPA166x SoundPlus™ devices offer 3.3 nV/rtHz broadband noise and 0.00006 % THD + noise at only 1.5 mA of quiescence current which is ideal for designers who want the highest level of noise performance vs. power consumption.

Applications

 



Device Description Supply Voltage (V) Voltage Noise at
1 kHz (nV/√Hz)
THD+N at
1 kHz (%)
Slew Rate (V/us) GBW (G=+1, MHz) I Q Per Ch. (mA) Datasheet Sample
OPA1662 Bipolar-input audio op amps ±1.5 to ±18 3.3 0.00006 17 22 1.5 Download DatasheetDatasheet Order SamplesSample
OPA1664 Bipolar-input audio op amps ±1.5 to ±18 3.3 0.00006 17 22 1.5 Download DatasheetDatasheet Order SamplesSample
OPA1641 FET-input audio op amps ±2.25 to ±18 5 0.00005 20 11 1.8 Download DatasheetDatasheet Order SamplesSample
OPA1642 FET-input audio op amps ±2.25 to ±18 5 0.00005 20 11 1.8 Download DatasheetDatasheet Order SamplesSample
OPA1644 FET-input audio op amps ±2.25 to ±18 5 0.00005 20 11 1.8 Download DatasheetDatasheet Order SamplesSample
OPA1652 FET-input audio op amps ±2.25 to ±18 4.5 0.00005 10 18 2 Download DatasheetDatasheet Order SamplesSample
OPA1654 FET-input audio op amps ±2.25 to ±18 4.5 0.00005 10 18 2 Download DatasheetDatasheet Order SamplesSample
OPA1602 Bipolar-input audio op amps ±2.25 to ±18 2.5 0.00003 20 35 2.5 Download DatasheetDatasheet Order SamplesSample
OPA1604 Bipolar-input audio op amps ±2.25 to ±18 2.5 0.00003 20 35 2.5 Download DatasheetDatasheet Order SamplesSample
OPA1611 Bipolar-input audio op amps ±2.25 to ±18 1.1 0.000015 27 40 3.6 Download DatasheetDatasheet Order SamplesSample
OPA1612 Bipolar-input audio op amps ±2.25 to ±18 1.1 0.000015 27 40 3.6 Download DatasheetDatasheet Order SamplesSample
OPAx134 FET-input audio op amps ±2.25 to ±18 8 0.00008 20 8 4
OPAx604 FET-input audio op amps ±2.25 to ±18 10 0.0003 25 20 5.3
OPA1632 Differential In/Out ADC driver ±2.5 to ±16 1.3 0.000022 50 180 14 Download DatasheetDatasheet Order SamplesSample


Literature
  • 2012 Audio Guide 2012 Audio Guide
    (5.22 MB, PDF)
    Download

TI E2E™ Audio Support



Back to top

SupplyFrame