Samples & Purchase Cart- |
- Contact Us
- |
- TI Worldwide: United States
- |
- my.TI Login
Spatial Audio Technology
Immersive, Cinematic Experience in Space-Constrained Applications
TI's Spatial Audio technology delivers an immersive, cinematic sound experience in smartphones, tablets, laptops, sound bars, and docking stations. Spatial Audio distributed sound processing coupled with loudspeaker array technology uses a combination of techniques to manipulate sounds in 3D space:
- Sound beamforming
- Cross talk cancellation
- Head Related Transfer Function (HTRF)
Easy-to-use tools allow you to quickly deploy Spatial Audio technology across your entire product portfolio from smartphones to sound bars with 2 to 16 speakers.
LM48901 Quad & LM48903 Stereo Class D Spatial Audio Array ICs
TI's complete Spatial Audio solutions dramatically expand the soundstage in space-constrained systems and feature:
- Complete system 4/2-channel Class D spatial array
- Spatial DSP for immersive audio
- 4/2 x 2W Class D audio amplifiers – 1% THD+N, 4 Ohms
- 71 dB PSRR at 217 Hz
- Integrated 18-bit stereo ADC & PLL
- Both analog and digital inputs
- Cascade-able up to 16 speakers (LM48901)
- Quick & easy programming
- Brings immersive audio to:
- Smartphones and small tablets (LM48903 - Stereo)
- Tablets, laptops, and sound bars (LM48901 - Quad)
- LM48901 Quad Datasheet
- LM48901 Quad
Product Folder - LM48903 Stereo Datasheet
- LM48903 Stereo
Product Folder
Spatial Audio Technology Videos
Spatial Audio Development Tools
The Spatial Audio Speaker Array Designer online tool includes an easy-to-use speaker array coefficient generator that creates unique spatial coefficients in a few quick steps, speeding development and eliminating the need for algorithm tuning and in-house DSP experts. The coefficients can be downloaded for use in system software or with the Evaluation System.
- Spatial Audio Speaker Designer (online tool)
- Evaluation Systems (EVM board & software)
- Using the LM48901 EVM & Software (video)
- Spatial Audio Support Forum
Spatial Audio Source Material
This audio source material contains good dynamic stereoscopic effects, making excellent source material for evaluating spatial audio technology in your system or with the eval board:
| Description | MPEG3 (Audio Only) |
MPEG4 (Video with Audio) |
WMV (Video with Audio) |
iTunes Podcast (Video with Audio) |
| Spatial Audio Source Content | mp3 | mp4 | wmv | podcast |
You can also download spatial audio source material above to your iTunes account as a podcast. Other good spatial audio demonstration content includes copyright material such as the song Money (Pink Floyd) and films such as Transformers, Harry Potter, and Touch of Sound.