Sub-1 GHz Value Line

Low-cost device family based on low-power CC1101 RF technology

The Sub-1GHz Value Line family offers developers low-cost connectivity solutions for sub-1 GHz RF applications such as remote controls, toys, home and building automation, and security systems. The CC110L transceiver, CC113L receiver  and CC115L transmitter devices are all based on TI's Sub-1 GHz CC1101 RF technology, and are pin-, register- and code-compatible, as well as backwards compatible with existing sub-1 GHz systems. In high volume, the Value Line offers a two-chip, one-way RF link for less than USD $1.00.

The Sub-1 GHz Value Line includes new low-cost reference designs, with a compact PCB antenna for 433, 868, 915 MHz, featuring a reduced component count and complete designs ready for FCC and ETSI certification. The small-size, compact PCB helix antenna represents only a quarter of the size of previous PCB antennas, and is useful for applications requiring high antenna efficiency in a compact area.

Sub-1 GHz Value LineAvailable Dev Kits

The CC11xLDK-868-915 and CC11xLEMK-433 development kits provide complete hardware performance testing and software development platforms for the Sub-1 GHz Value Line product family.


  CC11xLDK-868-915 | CC11xLEMK-433


Sub-1 GHz Value Line key features and benefits

Features Benefits
  • $1.00 price tag on transmitter + receiver bundle.
  • Complete one-way RF link for USD $1.00 in high volume.
  • Low-cost reference design with compact PCB antenna.
  • 50% cost reduction on external components.
  • Complete design ready for FCC and ETSI certification.
  • Fast startup-time with 0.24ms from power down to RX or TX
  • 0.2 µA sleep current
  • Low power, long battery life time.
  • Enables battery-operated meters to last for 10+ years.
  • Supports multiple modulation formats with 2-FSK, 4-FSK, GFSK and OOK.
  • Programmable data rate from 0.6 to 600kbps
  • Supports multiple frequency bands: 300-348, 387–464 and 779– 928 MHz
  • Flexible and backwards compatible with existing sub-1 GHz systems.
  • All Value Line devices are pin-, register- and code-compatible.
  • Easy to switch between one-way and two-way solutions.
Seamless integration with CC1190 range extender:
  • Up to +27 dBm output power and -120 dBm sensitivity.
  • Up to +20 dBm output power without frequency hopping (FHSS) under FCC regulations.
  • Long range communications, up to several kilometers.
  • Solid RF link.



  • Consumer Applications - TI.com
  • Commercial Applications - TI.com
  • Consumer Applications - TI.com
  • Consumer Applications - TI.com

Guides/Brochures
  • Wireless Connectivity Guide Wireless Connectivity Guide
    (slab056.pdf 5.12 MB)
    Download
  • Sub-1 GHz RF Value Line Sub-1 GHz RF Value Line
    (swrz040b.pdf 350 kb)
    Download

RF BoosterPack

Make your MSP430 LaunchPad wireless with 430BOOST-CC110L plug-in-board





Back to top