World's first single-chip digital IR MEMS temperature sensor
Enables contactless temperature measurement in portable and consumer electronic applications
Developed through TI's expertise in MEMS technology, the TMP006 is the first of a new class of ultra-small, low power, and low cost passive infrared temperature sensors. It has 90% lower power consumption and is more than 95% smaller than existing solutions, making contactless temperature measurement possible in completely new markets and applications.
Key features and benefits
- Complete single-chip digital solution, including integrated MEMS thermopile sensor, signal conditioning, ADC and local temperature reference
- The first thermopile designed for portable applications, thanks to an ultra-thin (0.625 max) profile
- Low power design extends the life of battery powered applications
TMP006 Functional Block Diagram
TMP006 Principle of Operation

| TMP006 | |
| Description |
|
| Measurement Range |
|
| Power |
|
| Package | 1.6x1.6mm WCSP (0.625mm profile) |
| Datasheet | Download |
| Samples | Order |
| Development Kit | Order |
Videos
Example Case Uses
Tablet/ Notebook Case Temperature Measurement![]() Contactless Temperature Measurement: Benefits: Easy to build and accounts for outside environment > Improves safety and performance |
Portable Temperature Measurement |
Applications
Consumer Electronics: Improves performance and safety. Enables new user applications.
- Tablets
- Smartphones
- Notebooks
Energy/ Industrial/ Communications: Enables smaller and lower power products.
- Thermostats/ HVAC
- NDIR: CO2 gas detection
- Metering
- Food & Medical safety
- Power supplies & power amplifiers

Cart
United States (In English)
Download
Order

TMP006 Datasheet
Signal Chain Guide