Samples, EVM & Datasheet 

Order Samples & EVM 
TPA3110D2 Samples EVM
Download Datasheet 
TPA3110D2 TPA3111D1
TPA3112D1 TPA3113D2

Guides

Audio Guide Audio Guide
(.pdf 5.2 MB)
Download

Reduce Bill of Materials Cost by 50%
in Consumer Audio Applications

The TPA3110D2 filter-free Class-D amplifier’s advanced EMI suppression technology eliminates the need for costly inductor-based output filters, reducing BOM cost by as much as 50 percent. The TPA3110D2 also features enhanced performance, making it an excellent choice for consumer audio applications, including HDTVs, media docking stations, digital radios and sound bars.

Discover what the TPA3110D2 and associated family of true filter-free Class-D amplifiers can do for your next application! Use the table below to select a device then get datasheets, samples and evaluation modules to refine your decision.

That's High Performance Analog>>Your Way™

Device Mono or Stereo Power per Channel Filter Free SpeakerGuard™ Pricing
(1K)
TPA3110D2 Stereo 15W Yes Yes $1.45
TPA3111D1 Mono 10W Yes Yes $0.90
TPA3112D1 Mono 25W Yes Yes $1.15
TPA3113D2 Stereo 6W Yes Yes $0.85

Preview device: Expected release September 2009


enlarge Enlarge

enlarge Enlarge


Key features and benefits of the TPA3110D2
  • Filter-free advanced EMI suppression technology reduces bill of materials costs by as much as 50 percent, yet meets EMC performance specifications. Costly inductor-based output filters are replaced with low-cost ferrite bead filters, reducing board space
  • SpeakerGuardTM technology includes an adjustable power limiter and DC protection circuitry on the audio inputs, preventing speakers from being overdriven or damaged by DC currents due to board component failure or defects on the audio input circuitry
  • Ultra-low THD+N performance of < 0.1% THD+N over full power range at 1 kHz and advanced click-and-pop suppression circuitry enables outstanding audio performance and fidelity
  • Flow-through pin-out facilitates hassle-free layout and optimizes thermal performance with high-voltage pins on one side and input and control pins on the other
  • Differential inputs enable excellent common mode noise rejection and high-fidelity audio
  • Pin-to-pin compatible with the TPA3111D1 (10W mono), TPA3112D1 (25W mono) and TPA3113D2 (6W stereo)audio

TPA3110D2 chip


Ask questions and share knowledge on: