• View this page for 
  •   United States (In English)

Sample, EVM & Datasheet 

Order Sample & EVM 
TPS54620 Sample EVM
Download Datasheet 
TPS54620

User’s Guide

Product Folder

Reference Designs

System Block Diagrams

Guides

SWIFT™ Quick Reference Guide SWIFT™
Quick Reference

(.pdf .575 MB)
Download
Power Management Guide Power
Management
Guide

(.pdf 4.83 MB)
Download
Embedded Processing Guide Embedded
Processing
Guide

(.pdf 2.75 MB)
Download

Smallest 6-A, 17-V SWIFT™ DC/DC

Easy point of load

The TPS54620 is the industry’s smallest single-chip, 6-A, 17-V step-down switcher with integrated FETs. The 95% efficient SWIFT™ device is 60% smaller than today’s multi-chip converters, and results in a complete 6-A power solution less than 195 mm2 -- one-fourth the size of a postage stamp. The 1.6-MHz monolithic DC/DC converter supports input voltages from 4.5 V to 17 V, allowing it to manage space-constrained 5-V and 12-V point-of-load designs.

That's High Performance Analog>>Your Way™

Features and Benefits:
  • 14-pin, 3.5 x 3.5-mm QFN package
  • 200-kHz to 1.6-MHz operation, synchronizes to external clock
  • High-efficiency 26-/19-mΩ Rds(on) integrated MOSFETs
  • ± 1% voltage reference accuracy over temperature
  • Power-good, enable and tracking pins for sequencing
  • Easy-to-use, downloadable SwitcherPro™ design tool

TPS54620 Efficiency Chart

enlarge Enlarge

TPS54620 Block Diagram

enlarge Enlarge
New Synchronous Step-Down DC/DC Converters
Device IOUT VIN(V) VOUT(V) Frequency (kHz) Package
TPS54160 1.5-A 3.5 to 60 0.8 to 57 300-2500 3x4.9mm 10-HMSOP
TPS54325 3-A 4.5 to 18 0.76 to 5.5 700 5x6.4mm 14-HTSSOP
TPS54418 4-A 2.95 to 6 0.8 to 5 200-2000 3x3mm 16-QFN
TPS54620 6-A 4.5 to 17 0.8 to 15 200-1600 3.5x3.5mm 14-QFN

TI’s complete SWIFT™ family of wide-, low- and mid-range input voltage DC/DC converters

SWIFT
Also view video in:


E2E community forums


e-Newsletters


Share and Stay Informed
Use the button below to email this page, add to your bookmarks, or post to your favorite social bookmarking site. Mouse over to see all the options.