The TPS54620 is the industry’s smallest single-chip, 6-A, 17-V step-down switcher with integrated FETs. The 95% efficient SWIFT™ device is 60% smaller than today’s multi-chip converters, and results in a complete 6-A power solution less than 195 mm2 -- one-fourth the size of a postage stamp. The 1.6-MHz monolithic DC/DC converter supports input voltages from 4.5 V to 17 V, allowing it to manage space-constrained 5-V and 12-V point-of-load designs.
That's High Performance Analog>>Your Way™
Features and Benefits:
14-pin, 3.5 x 3.5-mm QFN package
200-kHz to 1.6-MHz operation, synchronizes to external clock
Share and Stay Informed
Use the button below to email this page, add to your bookmarks, or post to your favorite social bookmarking site. Mouse over to see all the options.