Cart |
The bandwidth of the control loop indicates the response time it will take the output voltage to recover from quick changes in load, such as processor transition from a sleep state to an active state. The TPS621x family of low power DC/DC converters deliver high performance efficiency and performance over the entire load with the lowest operating power in a small 2-mm x 2-mm and 3-mm x -3mm package size. Learn about DCS-Control™ topology Step-Down (Buck) Regulators with DCS-Control TopologyGeneral Purpose - Learn moreMaximum Input Voltage <=6V Maximum Input Voltage Up to 28VSpecial Function - Learn moreProcessor Power, I2C Interface - Learn more |
|