Achieve 20-30% power savings in low-power RF devices

with TI's TPS62730 step-down converter plus integrated bypass mode for ultra-low-power wireless applications.

The TPS62730 is a high- frequency synchronous step-down DC/DC converter optimized for ultra-low-power wireless applications such as TI's low-power wireless sub 1-GHz and 2.4-GHZ RF transceivers. The device reduces the current consumption drawn from the battery during TX and RX mode by a high-efficient step-down voltage conversion.

Battery Current Reduction by Use of TPS62730 in a Bluetooth® Low Energy
and RF System-on-Chip Solution

TPS62730 + CC2540
TPS62730 + CC2540
    
TPS62730 + CC430
TPS62730 + CC430

Key Features and Benefits

  • DCS Control™, an advanced regulation topology that combines the advantages of hysteric and voltage mode control architectures, enables excellent transient and AC line and load transient regulation.
  • Step down converter provides excellent low-output voltage ripples over the entire load range which makes this part ideal for RF applications.
  • Fixed output voltage options feature smallest solution size by using only three external components.
  • Input voltage range of 1.9 V to 3.9 V supports Li-primary battery chemistries such as Li-SOCI2, LiSO2, Li-MnO2 and also two-cell alkaline batteries.
  • Ultra-low-power bypass-mode with typical 30-nA current consumption supports sleep and low-power modes of modern RF transceivers.
  • DC/DC operation mode provides a regulated output voltage consuming typical 25-µA quiescent current

Parametrics

  TPS62730 TPS62733
Iout (Max) (A) 0.1  0.1 
Vin (Min) (V) 1.9 1.9
Vin (Max) (V) 3.9 3.9
Vout (Min) (V) 1.9 1.9
Vout (Max) (V) 2.1 2.3
Switching Frequency (Typ) (kHz) 3000 3000
Topology Buck Buck
Operating Temperature Range (°C) -40 to 85 -40 to 85
Pin/Package 6SON 6SON
Rating Catalog Catalog
Duty Cycle (Max) (%) 100 100
Regulated Outputs (#) 1 1
 Download PDFDatasheet  Download PDFDatasheet
Order Samples Samples Order Samples Samples
Order Samples Order EVM Order Samples Order EVM

Wireless Power Receiver - bq51013
Order Free Samples
(ships within 24 hours)
Evaluation Module
bqTESLA150LP Wireless Power Development Kit
Order TPS62730 EVM

TPS62730 Reference Sheet
(Printable Overview)
  • TPS62730 Reference Sheet - Printable Overview Printable overview of TPS62730 and associated technologies
    Download
Power Management Guide
  • Power Management Guide 2011 Power Management Guide 2011
    (slvt145.pdf 8.92 MB)
    Download
Wireless Connectivity Guide
  • Wireless Connectivity Guide Wireless Connectivity Guide
    (slab056.pdf)
    Download

Design Tools
Applications
TI E2E™ Community





Back to top



Conversion Page