TPS63020: Small, efficient 4-A switch
buck-boost

Extend your battery life

Device Switch
Current
Vin (V) Vout (V) Frequency (kHz) Package Data-
sheet
Samples EVM
Buck-Boost Converters
TPS63020 4-A 1.8 to 5.5 1.2 to 5.5 2400 3x4x1mm 14-QFN Download Datasheet Order Samples Order EVM
TPS63010 2.2-A 2 to 5.5 1.2 to 5.5 2400 2.14x1.93
x0.625mm 20-WCSP
Download Datasheet Order Samples Order EVM
TPS63000 1.8-A 1.8 to 5.5 1.2 to 5.5 1500 3x3x1mm 10-QFN Download Datasheet Order Samples Order EVM
TPS63030 1-A 1.8 to 5.5 1.2 to 5.5 2400 2.5x2.5x 0.8mm
10-QFN
Download Datasheet Order Samples Order EVM
Low-Vin, High-Output Current Boost Converter
TPS61030 4-A 1.8 to 5.5 1.8 to 5.5 600 4x4x1mm 16-QFN Download Datasheet Order Samples Order EVM
Device Iout (max) Vin (V) Vout (V) Frequency (kHz) Package   Samples EVM
Low-Vin, High-Output Current Step-Down Converters
TPS62065 2-A 3 to 6 0.8 to 6 3000 2x2x
0.8mm
8-QFN
Download Datasheet Order Samples Order EVM
TPS54318 3-A 2.95 to 6 0.8 to 6 500 3x3x
0.8mm
16-QFN
Download Datasheet Order Samples Order EVM
TPS54418 4-A 2.95 to 6 0.8 to 6 500 3x3x
0.8mm
16-QFN
Download Datasheet Order Samples Order EVM

The TPS63020 is the smallest and highest performance 4-A switch buck-boost converter for portable electronics. The device enables high current with high efficiency over an input of 1.8 V to 5.5 V, maintaining excellent light load efficiency.

The 2.4-MHz converter comes in a small 3mm x 4mm x 1mm QFN package, and can achieve a complete DC/DC converter solution less than 100mm2 – 60% smaller than competitive solutions.

Features and benefits

  • High output current capability with up to 96% efficiency
  • Dynamic input current limit protects the IC and system
  • Power Save Mode maintains high efficiency at light load
  • Supports current and new one-cell lithium-based batteries or 2- or 3-cell Alkaline,
    NiCd or NiMH


TPS63020 Efficiency at 3.3 Vout TPS63021 Block Diagram


enlarge Enlarge


enlarge Enlarge

Complementary battery charge management ICs

Device # Series Cells Iout Vin (Max) Control Topology Package Samples EVM
bq24156 1 1.5A 20 Switch-Mode:
3000 kHz
2.1x2mm 20-WCSP
bq24155 1 1.25A 20 Switch-Mode:
3000 kHz
5x6.4mm 14-VQFN Order Samples
bq24073 1 1.5A 28 Linear 3x3mm
16-QFN
Order Samples Order EVM

You must have JavaScript and Flash enabled to view this content.

TI E2E Community

Guides

  • DC/DC Conversion Guide DC/DC Conversion Guide
    (slvt157.pdf 0.22 MB)
    Download
  • Power Management Guide 2011Power Management Guide 2011
    (slvt145.pdf 8.9 MB)
    Download
  • LED Reference Design Cookbook LED Reference Design Cookbook
    (slyt349.pdf 2.94 MB)
    Download

Applications

TPS63020: Small, efficient 4-A switch buck-boost - TI.com

Application Notes

SwitcherPro™ Design Software

SwitcherPro™ Design Software

e-Newsletters




Back to top