WEBENCH® Clock Tree Builder (Beta)

Introduction

The WEBENCH® Clock Tree Builder recommends a list of solutions of interconnected clocks and PLLs based on a set of input frequencies, output frequencies, and feature requirements for the system.

Features

The Clock Tree Builder is intended to provide the user with a general idea of the broad class of potential solutions that are available. In future releases, the simulation and design capabilities of WEBENCH EasyPLL and the Clock Design Tool will be incorporated into the WEBENCH Clock Tree Builder. In addition, the ability to interact with the Codeloader EVM Software will also be added. Until these features become available, the WEBENCH EasyPLL and National Clock Design Tools can be used to support the simulation capabilities.

Instructions

Enter your Input Frequency specification and Fixed/Tunable Output Frequency specification including Output Format and Number of Outputs. Click Generate Solutions to view the list of recommended system solutions. Select any one of the recommended solutions by clicking on the solutions table.

  WEBENCH Clock
Tree Builder
CodeLoader WEBENCH EasyPLL Clock Design Tool
  Improvements Coming Improvements Coming Phasing Out Phasing Out
Multiple Device Solutions Yes No No No
Shows Part Area Yes No No No
Shows Cost Yes No Yes No
Supports All Products
(LMX,LMK, CDC)
Yes No No No
Approximate Current Calculation Yes No No No
Calculates Phase Noise and Integrated Phase Noise Quantities
(Jitter, EVM, ect)
Coming No Yes Yes
Fractional Simulations
(Delta Sigma Modulator Noise, Fractional Spurs)
Coming No Yes Yes
Calculates Spurs Coming No Yes Yes
Calculates Lock Time Coming No Yes No
Calculates Digital VCO calibration Time Coming No Yes No
Bode Plot Coming No Yes Yes
Passive Loop Filter Design Coming No Yes Yes
Active Loop Filter Design Coming No Yes No
Interface with EVM Software Coming n/a None None
Programs Devices No Yes No No
Accurate Current Calculation No Coming No No
ActiveX/COM Interface No Yes No No

 

Feedback

Please submit feedback to http://webenchsupport.ti.com/support.


Back to top

SupplyFrame