Samples & Purchase Cart- |
- Contact Us
- |
- TI Worldwide: United States
- |
- my.TI Login
WEBENCH® LED Designer
With TI's WEBENCH LED Designer suite of tools, engineers can configure a system with up to 300 LEDs in serial or parallel strings. With a single keystroke, the tool selects from hundreds of high brightness LEDs, matches an LED with one of TI's PowerWise energy-efficient LED drivers and creates an optimized constant current source power supply circuit.
The engineer can easily "dial-in" their size and efficiency requirements, and then simulate the circuit behavior under dynamic conditions, including start-up, steady state, pulse-width modulation dimming and line transient. After fine-tuning the system in just minutes, the 'BuildIt!' feature provides a complete bill of materials for the LED circuit and the ability to quickly ship a custom prototype kit containing the selected LED, PC board, driver IC and passive components.