Agilent Technologies
Agilent's test and measurement business provides standard and customized solutions that are used in the design, development, manufacture, installation, deployment and operation of electronic equipment and systems as well as communications networks and services. The breadth and depth of our expertise enable us to offer solutions in research, development, manufacturing and operations.
Resources
A complete selection of application notes and technical papers are available. Documentation incorporates tips on troubleshooting for a wide variety of products including DC power supplies and Digital Multimeters.
- Technical Library
- Data Sheets, Demonstrations and Catalogs
- Application Notes and Technical Papers
- Manuals and Guide
- www.agilent.com
Digital Multimeters
The Agilent 34401A multimeter is a tool kit of useful testing functions. In addition to the standard functions you've come to expect from a high quality DMM, you also get many other capabilities, from min/max/avg to built-in limit testing. 6.5 digit precision measurements for an affordable price means you can make measurements with confidence without breaking your budget.

Oscilloscopes
Agilent oscilloscopes are designed to meet the needs of developers working with a mixture of analog and digital technologies. All Agilent oscilloscopes incorporate MegaZoom Technology that brings deep memory into everyday oscilloscope operations. With MegaZoom, the oscilloscope has a high speed display system that is always deep enabling high resolution viewing of both fast and slow events. In addition Agilent provides a family of mixed-signal oscilloscopes (MSO) incorporating both oscilloscope and logic timing analysis into the oscilloscope. These oscilloscopes enable viewing and triggering across both scope and logic channels.

DC Power Supplies
The Agilent DC power supplies are designed to meet the most exacting engineering requirements. Instrumentation-type ac-input/dc-output power supplies provide clean, stable, reliable power for a wide range of test and measurement applications. Agilent offers single- and multiple-output models that cover a broad span of volt/amp/watt ratings and have excellent performance characteristics.


Cart